SNOS018H August   1999  – December 2014 LMV331-N , LMV339-N , LMV393-N
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
    5. 6.5 2.7-V DC Electrical Characteristics
    6. 6.6 2.7-V AC Electrical Characteristics
    7. 6.7 5-V DC Electrical Characteristics
    8. 6.8 5-V AC Electrical Characteristics
    9. 6.9 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Open Collector Output
      2. 7.3.2 Ground Sensing Input
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Basic Comparator
      2. 8.1.2 Comparator With Hysteresis
        1. 8.1.2.1 Inverting Comparator With Hysteresis
          1. 8.1.2.1.1 Non-inverting Comparator With Hysteresis
      3. 8.1.3 ORing the Output
      4. 8.1.4 Driving CMOS and TTL
      5. 8.1.5 AND Gates
      6. 8.1.6 OR Gates
      7. 8.1.7 Large Fan-In Gate
    2. 8.2 Typical Applications
      1. 8.2.1 Squarewave Oscillator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Crystal Controlled Oscillator
      3. 8.2.3 Pulse Generator With Variable Duty Cycle
      4. 8.2.4 Positive Peak Detector
      5. 8.2.5 Negative Peak Detector
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

7 Detailed Description

7.1 Overview

The LMV331-N/393-N/339-N comparators features a supply voltage range of 2.7 V to 5 V with a low supply current of 55 μA/channel with propagation delays as low as 200ns. They are avaialble in small, space-saving packages, which makes these comparators versatile for use in a wide range of applications, from portable to industrial. The open collector output configuration allows the device to be used in wired-OR configurations, such as a window comparators.

7.2 Functional Block Diagram

10008047.png

7.3 Feature Description

7.3.1 Open Collector Output

The output of the LMV331-N/393-N/339-N series is the uncommitted collector of a grounded-emitter NPN output transistor, which requires a pull-up resistor to a positive supply voltage for the output to switch properly. Many collectors can be tied together to provide an output OR’ing function. An output pull-up resistor can be connected to any available power supply voltage within the permitted V+ supply voltage range. The output pull-up resistor should be chosen high enough so as to avoid excessive power dissipation yet low enough to supply enough drive to switch whatever load circuitry is used on the comparator output. On the LMV331-N/393-N/339-N the pull-up resistor should range between 1 k to 10 kΩ.

7.3.2 Ground Sensing Input

The LMV331-N/393-N/339-N has a typical input common mode voltage range of −0.1V below the ground to 0.8V below Vcc.

7.4 Device Functional Modes

A basic comparator circuit is used for converting analog signals to a digital output.

The output is HIGH when the voltage on the non-inverting (+IN) input is greater than the inverting (-IN) input.

The output is LOW when the voltage on the non-inverting (+IN) input is less than the inverting (-IN) input.

The inverting input (-IN) is also commonly referred to as the "reference" or "VREF" input.