JAJSF92O September 2000 – April 2018 LMV7235 , LMV7239
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(3) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input Offset Voltage | –6 | ±0.8 | +6 | mV | ||
| At temp extremes | –8 | +8 | |||||
| IB | Input Bias Current | 30 | 400 | nA | |||
| At temp extremes | 600 | ||||||
| IOS | Input Offset Current | 5 | 200 | nA | |||
| At temp extremes | 400 | ||||||
| CMRR | Common-Mode Rejection Ratio | 0 V < VCM < 2.7 V(2) | 52 | 62 | dB | ||
| PSRR | Power Supply Rejection Ratio | V+ = 2.7 V to 5 V | 65 | 85 | dB | ||
| VCM | Input Common-Mode Voltage Range | CMRR > 50 dB | V− −0.1 | −0.2 to 2.9 | V+ +0.1 | V | |
| At temp extremes | V− | V+ | |||||
| VO | Output Swing High
(LMV7239 only) |
IL = 4 mA,
VID = 500 mV |
V+ −0.35 | V+ −0.26 | V | ||
| IL = 0.4 mA,
VID = 500 mV |
V+ −0.02 | V | |||||
| Output Swing Low | IL = −4 mA,
VID = −500 mV |
230 | 350 | mV | |||
| At temp extremes | 450 | ||||||
| IL = −0.4 mA,
VID = −500 mV |
15 | mV | |||||
| ISC | Output Short Circuit Current | Sourcing, VO = 0 V
(LMV7239 only) |
15 | mA | |||
| Sinking, VO = 2.7 V
(LMV7235, RL = 10 k) |
20 | mA | |||||
| IS | Supply Current | No load | 52 | 85 | µA | ||
| At temp extremes | 100 | ||||||
| tPD | Propagation Delay | Overdrive = 20 mV
CLOAD = 15 pF(5) |
96 | ns | |||
| Overdrive = 50 mV
CLOAD = 15 pF(5) |
87 | ns | |||||
| Overdrive = 100 mV
CLOAD = 15 pF(5) |
85 | ns | |||||
| tSKEW | Propagation Delay Skew
(LMV7239 only) |
Overdrive = 20 mV(4) | 2 | ns | |||
| tr | Output Rise Time | LMV7239/LMV7239Q
10% to 90% |
1.7 | ns | |||
| LMV7235
10% to 90%(5) |
112 | ns | |||||
| tf | Output Fall Time | 90% to 10% | 1.7 | ns | |||
| ILEAKAGE | Output Leakage Current
(LMV7235 only) |
3 | nA | ||||