SNAS252S October   2005  – December 2014 LMX2531
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
    6. 6.6 MICROWIRE Timing Requirements
    7. 6.7 Typical Performance Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Reference Oscillator Input
      2. 7.3.2 R Divider
      3. 7.3.3 Phase Detector and Charge Pump
      4. 7.3.4 N Divider and Fractional Circuitry
      5. 7.3.5 Partially Integrated Loop Filter
      6. 7.3.6 Low Noise, Fully Integrated VCO
      7. 7.3.7 Programmable VCO Divider
      8. 7.3.8 Serial Data Timing Requirements
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
    6. 7.6 Register Maps
      1. 7.6.1 General Programming Information
        1. 7.6.1.1  Initialization Sequence
        2. 7.6.1.2  Complete Register Content Map
        3. 7.6.1.3  Register R0
          1. 7.6.1.3.1 NUM[10:0] and NUM[21:12] -- Fractional Numerator
          2. 7.6.1.3.2 N[7:0] and N[10:8]
        4. 7.6.1.4  Register R1
          1. 7.6.1.4.1 NUM[21:12]
          2. 7.6.1.4.2 N[10:8] -- 3 MSB Bits for the N Counter
          3. 7.6.1.4.3 ICP[3:0] -- Charge Pump Current
        5. 7.6.1.5  Register R2
          1. 7.6.1.5.1 R[5:0] -- R Counter Value
          2. 7.6.1.5.2 DEN[21:12] and DEN[11:0]-- Fractional Denominator
        6. 7.6.1.6  Register R3
          1. 7.6.1.6.1 DEN[21:12] -- Extension for the Fractional Denominator
          2. 7.6.1.6.2 FoLD[3:0] -- Multiplexed Output for Ftest/LD Pin
          3. 7.6.1.6.3 ORDER -- Order of Delta-Sigma Modulator
          4. 7.6.1.6.4 DITHER -- Dithering
          5. 7.6.1.6.5 FDM -- Fractional Denominator Mode
          6. 7.6.1.6.6 DIV2
        7. 7.6.1.7  Register R4
          1. 7.6.1.7.1 TOC[13:0] -- Time-Out Counter for FastLock
          2. 7.6.1.7.2 ICPFL[3:0] -- Charge Pump Current for Fastlock
        8. 7.6.1.8  Register R5
          1. 7.6.1.8.1 EN_PLL -- Enable Bit for PLL
          2. 7.6.1.8.2 EN_VCO -- Enable Bit for the VCO
          3. 7.6.1.8.3 EN_OSC -- Enable Bit for the Oscillator Inverter
          4. 7.6.1.8.4 EN_VCOLDO -- Enable Bit for the VCO LDO
          5. 7.6.1.8.5 EN_PLLLDO1 -- Enable Bit for the PLL LDO 1
          6. 7.6.1.8.6 EN_PLLLDO2 -- Enable Bit for the PLL LDO 2
          7. 7.6.1.8.7 EN_DIGLDO -- Enable Bit for the digital LDO
          8. 7.6.1.8.8 REG_RST -- Resets All Registers to Default Settings
        9. 7.6.1.9  Register R6
          1. 7.6.1.9.1 C3_C4_ADJ[2:0] -- Value FOR C3 and C4 In The Internal Loop Filter
          2. 7.6.1.9.2 R3_ADJ_FL[1:0] -- Value for Internal Loop Filter Resistor R3 During Fastlock
          3. 7.6.1.9.3 R3_ADJ[1:0] -- Value for Internal Loop Filter Resistor R3
          4. 7.6.1.9.4 R4_ADJ_FL[1:0] -- Value for Internal Loop Filter Resistor R4 During Fastlock
          5. 7.6.1.9.5 R4_ADJ[1:0] -- Value for Internal Loop Filter Resistor R4
          6. 7.6.1.9.6 EN_LPFLTR-- Enable for Partially Integrated Internal Loop Filter
          7. 7.6.1.9.7 VCO_ACI_SEL
          8. 7.6.1.9.8 XTLSEL[2:0] -- OSCin Select
        10. 7.6.1.10 Register R7
          1. 7.6.1.10.1 XTLDIV[1:0] -- Division Ratio for the OSCin Frequency
          2. 7.6.1.10.2 XTLMAN[11:0] -- Manual OSCin Mode
        11. 7.6.1.11 Register R8
          1. 7.6.1.11.1 XTLMAN2 -- Manual Crystal Mode Second Adjustment
          2. 7.6.1.11.2 LOCKMODE -- Frequency Calibration Mode
        12. 7.6.1.12 Register R9
        13. 7.6.1.13 Register R12
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Do's and Don'ts
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Typical Connection Diagram
        1. 10.1.1.1 VccDIG, VccVCO, VccBUF, and VccPLL
        2. 10.1.1.2 VregDIG
        3. 10.1.1.3 VrefVCO
        4. 10.1.1.4 VregVCO
        5. 10.1.1.5 VregPLL1VregPLL2
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

5 Pin Configuration and Functions

NJH0036D Package
36-Pin WQFN, D Version, (LMX2531LQ1146E/1226E/1312E/1415E/1515E/2820E/3010E)
Top View
20101104.gif
NJG0036A Package
36-Pin WQFN, A Version, (All Other Versions)
Top View
20101102.gif

Pin Functions

PIN TYPE DESCRIPTION
NAME NO.
CE 11 Input Chip Enable Input. High impedance CMOS input. This pin must not exceed 2.75 V. When CE is brought high the LMX2531 is powered up corresponding to the internal power control bits. Although the part can be programmed when powered down, it is still necessary to reprogram the R0 register to get the part to re-lock.
CLK 9 Input MICROWIRE clock input. High impedance CMOS input. This pin must not exceed 2.75 V. Data is clocked into the shift register on the rising edge.
CPout 24 Output Charge pump output for PLL. For connection to Vtune through an external passive loop filter.
DATA 8 Input MICROWIRE serial data input. High impedance CMOS input. This pin must not exceed 2.75 V. Data is clocked in MSB first. The last bits clocked in form the control or register select bits.
FLout 25 Output An open drain NMOS output which is used for FastLock or a general purpose output.
Fout 21 Output Buffered RF Output for the VCO.
Ftest/LD 30 Output Multiplexed CMOS output. Typically used to monitor PLL lock condition.
GND 3 — Ground
GND 19 — Ground for the VCO circuitry.
GND 20 — Ground for the VCO Output Buffer circuitry.
GND 34 — Ground
LE 10 Input MICROWIRE Latch Enable input. High impedance CMOS input. This pin must not exceed 2.75 V. Data stored in the shift register is loaded into the selected latch register when LE goes HIGH.
NC 2, 4, 5, 7, 12, 13, 29, 35 — No Connect.
NC 14, 15 — No Connect. Do NOT ground. This also includes the pad above these pins.
OSCin 31 Input Oscillator input.
OSCin* 32 Input Oscillator complimentary input. When a single ended source is used, then a bypass capacitor should be placed as close as possible to this pin and be connected to ground.
Test 33 Output This pin is for test purposes and should be grounded for normal operation.
VccBUF 22 — Power Supply for the VCO Buffer circuitry. Input may range from 2.8 — 3.2 V. Bypass capacitors should be placed as close as possible to this pin and ground.
VccDIG 1 — Power Supply for digital LDO circuitry. Input may range from 2.8 — 3.2 V. Bypass capacitors should be placed as close as possible to this pin and ground.
VccPLL 27 — Power Supply for the PLL. Input may range from 2.8 — 3.2 V. Bypass capacitors should be placed as close as possible to this pin and ground.
VccVCO 16 — Power Supply for VCO regulator circuitry. Input may range from 2.8 — 3.2 V. Bypass capacitors should be placed as close as possible to this pin and ground.
VrefVCO 18 — Internal reference voltage for VCO LDO. Not intended to drive an external load. Connect to ground with a capacitor.
VregBUF 6 — Internally regulated voltage for the VCO buffer circuitry. Connect to ground with a capacitor.
VregDIG 36 — Internally regulated voltage for LDO digital circuitry.
VregPLL1 26 — Internally regulated voltage for PLL charge pump. Not intended to drive an external load. Connect to ground with a capacitor.
VregPLL2 28 — Internally regulated voltage for RF digital circuitry. Not intended to drive an external load. Connect to ground with a capacitor.
VregVCO 17 — Internally regulated voltage for VCO circuitry. Not intended to drive an external load. Connect to ground with a capacitor and some series resistance.
Vtune 23 Input Tuning voltage input for the VCO. For connection to the CPout pin through an external passive loop filter.