JAJSDN7C June 2017 – April 2019 LMX2595
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| SYNC, SYSRefReq, RampClk, and RampDIR Pins | ||||||
| tSETUP | Setup time for pin relative to OSCin rising edge | SYNC pin | 2.5 | ns | ||
| SysRefReq pin | 2.5 | |||||
| tHOLD | Hold time for SYNC pin relative to OSCin rising edge | SYNC pin | 2 | ns | ||
| SysRefReq pin | 2 | |||||
| DIGITAL INTERFACE WRITE SPECIFICATIONS | ||||||
| fSPIWrite | SPI write speed | tCWL + tCWH > 13.333 ns | 75 | MHz | ||
| tCE | Clock to enable low time | See Figure 1 | 5 | ns | ||
| tDCS | Data to clock setup time | 2 | ns | |||
| tCDH | Clock to data hold time | 2 | ns | |||
| tCWH | Clock pulse width high | 5 | ns | |||
| tCWL | Clock pulse width low | 5 | ns | |||
| tECS | Enable to clock setup time | 5 | ns | |||
| tEWH | Enable pulse width high | 2 | ns | |||
| DIGITAL INTERFACE READBACK SPECIFICATIONS | ||||||
| fSPIReadback | SPI readback speed | See Figure 2 | 50 | MHz | ||
| tCE | Clock to enable low time | 10 | ns | |||
| tDCS | Data to clock setup time | 2 | ns | |||
| tCDH | Clock to data hold time | 2 | ns | |||
| tCR | Clock falling edge to available readback data wait time. | 0 | 10 | ns | ||
| tCWH | Clock pulse width high | 10 | ns | |||
| tCWL | Clock pulse width low | 10 | ns | |||
| tECS | Enable to clock setup time | 10 | ns | |||
| tEWH | Enable pulse width high | 10 | ns | |||
There are several other considerations for writing on the SPI:
There are several other considerations for SPI readback: