JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
R44 is shown in Figure 7-54 and described in Table 7-64.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | OUTA_PWR | ||||||
R/W-0x0 | R/W-0x22 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTB_PD | OUTA_PD | MASH_RESET_N | RESERVED | MASH_ORDER | |||
R/W-0x1 | R/W-0x0 | R/W-0x1 | R/W-0x0 | R/W-0x2 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
13-8 | OUTA_PWR | R/W | 0x22 | Sets current that controls output power for RFOUTA. 0x0 is minimum current; 0x1F is maximum current. |
7 | OUTB_PD | R/W | 0x1 | Powers down RFOUTB.
0x0 = Normal operation 0x1 = Powered down |
6 | OUTA_PD | R/W | 0x0 | Powers down RFOUTA.
0x0 = Normal operation 0x1 = Powered down |
5 | MASH_RESET_N | R/W | 0x1 | Resets MASH.
0x0 = Reset 0x1 = Normal operation |
4-3 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
2-0 | MASH_ORDER | R/W | 0x2 | Sets the MASH order. 0x0: Integer mode 0x1: First order modulator 0x2: Second order modulator 0x3: Third order modulator All other values are not used. |