SNVS659I March   2011  – August 2015 LMZ23605
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Synchronization Input
      2. 7.3.2 Output Overvoltage Protection
      3. 7.3.3 Current Limit
      4. 7.3.4 Thermal Protection
      5. 7.3.5 Prebiased Start-Up
      6. 7.3.6 Tracking Supply Divider Option
    4. 7.4 Device Functional Modes
      1. 7.4.1 Discontinuous Conduction and Continuous Conduction Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Design Steps
        2. 8.2.2.2 Enable Divider, RENT, RENB and RENH Selection
        3. 8.2.2.3 Output Voltage Selection
        4. 8.2.2.4 Soft-Start Capacitor Selection
        5. 8.2.2.5 CO Selection
        6. 8.2.2.6 CIN Selection
        7. 8.2.2.7 Discontinuous Conduction and Continuous Conduction Mode Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Power Dissipation and Thermal Considerations
    4. 10.4 Power Module SMT Guidelines
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

1 Features

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Frequency Synchronization Input (650 kHz to 950 kHz)
  • Flexible Start-up Sequencing Using External Soft-Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to +125°C
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs and ASICs
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22005/LMZ23603/LMZ22003
  • Performance Benefits
    • High Efficiency Reduces System Heat Generation
    • Tested to EN55022 Class B
      • See SNVA473 and Layout for Information on Device Under Test.
      • Vin = 24 V Vo = 3.3 V Io = 5 A
    • Low Component Count, only 5 External Components
    • Low Output Voltage Ripple
    • Uses PCB as Heat Sink, no Airflow Required
  • Electrical Specifications
    • 30-W Maximum Total Output Power
    • Up to 5-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%
EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007.

2 Applications

  • Point-of-load Conversions from 12-V and 24-V Input Rail
  • Time-Critical Projects
  • Space Constrained / High Thermal Requirement Applications
  • Negative Output Voltage Applications See SNVA425

3 Description

The LMZ23605 SIMPLE SWITCHER® power module is an easy-to-use step-down DC – DC solution capable of driving up to 5-A load. The LMZ23605 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ23605 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ23605 only requires two external resistors and three external capacitors to complete the power solution. The LMZ23605 is a reliable and robust design with the following protection features: thermal shutdown, programmable input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

Device Information(1)(2)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMZ23605 NDW (7) 10.16 mm × 9.85 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Peak reflow temperature equals 245°C. See SNAA214 for more details.

Simplified Application Schematic

LMZ23605 23605_SSch.gif

Efficiency 5-V Output at 25°C Ambient

LMZ23605 30116952.gif