JAJSGE7A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The minimum amount of required output capacitance for the LMZM33604 varies depending on the output voltage. Table 3 lists the minimum output capacitance for several output voltage ranges. The required output capacitance must be comprised of all ceramic capacitors.
When adding additional output capacitance, ceramic capacitors or a combination of ceramic and polymer-type capacitors can be used. The required capacitance above the minimum is determined by actual transient deviation requirements. See Table 4 for a preferred list of output capacitors by vendor.
| VOUT RANGE (V) | MINIMUM REQUIRED COUT(1) | ||
|---|---|---|---|
| MIN | MAX | CAPACITANCE VALUE | VOLTAGE RATING |
| 1 | 1 | 400 µF | ≥ 6.3 V |
| > 1 | 1.8 | 300 µF | |
| > 1.8 | 2.5 | 200 µF | |
| > 2.5 | 3.3 | 150 µF | |
| > 3.3 | 5 | 100 µF | |
| > 5.0 | 12 | 100 µF | ≥ 16 V |
| > 12 | 20 | 50 µF | ≥ 25 V |
| VENDOR | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
|---|---|---|---|---|---|
| VOLTAGE (V) | CAPACITANCE (µF)(1) | ESR (mΩ)(3) | |||
| TDK | X5R | C3225X5R1C106K | 16 | 10 | 2 |
| Murata | X5R | GRM32ER61C106K | 16 | 10 | 2 |
| TDK | X5R | C3225X5R1C226M | 16 | 22 | 2 |
| Murata | X5R | GRM32ER61C226K | 16 | 22 | 2 |
| Murata | X6S | GRM31CC81E226K | 25 | 22 | 2 |
| Murata | X7R | GRM32ER71E226M | 25 | 22 | 2 |
| TDK | X5R | C3225X5R1A476M | 10 | 47 | 2 |
| Murata | X5R | GRM32ER61C476K | 16 | 47 | 2 |
| Murata | X5R | GRM31CR61E476M | 25 | 47 | 2 |
| TDK | X5R | C3225X5R0J107M | 6.3 | 100 | 2 |
| Murata | X5R | GRM32ER60J107M | 6.3 | 100 | 2 |
| Murata | X5R | GRM32ER61A107M | 10 | 100 | 2 |
| Kemet | X5R | C1210C107M4PAC7800 | 16 | 100 | 2 |
| Panasonic | POSCAP | 6TPF220M9L | 6.3 | 220 | 9 |
| Panasonic | POSCAP | 6TPE220ML | 6.3 | 220 | 12 |