SNVS539H November   2007  – September 2015 LP38500-ADJ , LP38502-ADJ

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configurations and Functions
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Stability And Phase Margin
      2. 7.3.2 Load Transient Response
      3. 7.3.3 Dropout Voltage
      4. 7.3.4 Reverse Current Path
    4. 7.4 Device Functional Modes
      1. 7.4.1 Short-Circuit Protection
      2. 7.4.2 Enable Operation (LP38502-ADJ Only)
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 External Capacitors
        2. 8.2.2.2 Input Capacitor
        3. 8.2.2.3 Output Capacitor
        4. 8.2.2.4 Setting The Output Voltage
        5. 8.2.2.5 RFI/EMI Susceptibility
        6. 8.2.2.6 Output Noise
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Dissipation/Heatsinking
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed Circuit Board Layout
    2. 10.2 Layout Examples
      1. 10.2.1 Heatsinking WSON Package
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
      2. 11.1.2 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
Input pin voltage (survival) −0.3 6 V
Enable pin voltage (survival) −0.3 6 V
Output pin voltage (survival) −0.3 6 V
IOUT (survival) Internally limited
Power dissipation(3) Internally limited
Storage temperature, Tstg −65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Office/ Distributors for availability and specifications.
(3) Operating junction temperature must be evaluated, and derated as needed, based on ambient temperature (TA), power dissipation (PD), maximum allowable operating junction temperature (TJ(MAX)), and package thermal resistance (RθJA). See Application and Implementation.

6.2 ESD Ratings

VALUE UNIT
VESD Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. have higher performance.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN NOM MAX UNIT
Input supply voltage 2.7 5.5 V
Enable input voltage 0 5.5 V
Output current (DC) 0 1.5 A
VOUT 0.6 5 V
Junction temperature(1) −40 125 °C
(1) Operating junction temperature must be evaluated, and derated as needed, based on ambient temperature (TA), power dissipation (PD), maximum allowable operating junction temperature (TJ(MAX)), and package thermal resistance (RθJA). See Application and Implementation.

6.4 Thermal Information

THERMAL METRIC(1) LP38500 and LP38502 UNIT
KTT(DDPAK/TO-263) NDQ (TO-263) NGS (WSON)
5 PINS 5 PINS 8 PINS
RθJA(2) Junction-to-ambient thermal resistance 41.8 33.3 52.5(3) °C/W
RθJC(top) Junction-to-case (top) thermal resistance 45.0 22.1 53.6 °C/W
RθJB Junction-to-board thermal resistance 24.8 16.9 26.1 °C/W
ψJT Junction-to-top characterization parameter 13.1 5.8 0.6 °C/W
ψJB Junction-to-board characterization parameter 23.8 16.8 26.3 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 2.4 2.3 7.4 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
(2) Thermal resistance value RθJA is based on the EIA/JEDEC High-K printed circuit board defined by: JESD51-7, High Effective Thermal Conductivity Test Board for Leaded Surface Mount Packages.
(3) The PCB for the NGN (WSON) package RθJA includes thermal vias under the exposed thermal pad per EIA/JEDEC JESD51-5.

6.5 Electrical Characteristics

Unless otherwise specified VIN = 3.3 V, IOUT = 10 mA, CIN = 10 μF, COUT = 10 μF, VEN = VIN, VOUT = 1.8 V. Minimum and maximum limits apply over the junction temperature (TJ) range of –40°C to +125°C and are specified through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VADJ Adjust pin voltage(1) 2.7 V ≤ VIN ≤ 5.5 V
10 mA ≤ IOUT ≤ 1.5 A
TJ = 25°C
0.584 0.605 0.626 V
2.7 V ≤ VIN ≤ 5.5 V
10 mA ≤ IOUT ≤ 1.5 A
0.575 0.635
VADJ Adjust pin voltage (A grade)(1) 2.7 V ≤ VIN ≤ 5.5 V
10 mA ≤ IOUT ≤ 1.5 A
TJ = 25°C
0.596 0.605 0.614 V
2.7 V ≤ VIN ≤ 5.5 V
10 mA ≤ IOUT ≤ 1.5 A
0.587 0.623
IADJ ADJUST pin bias current 2.7 V ≤ VIN ≤ 5.5 V
TJ = 25°C
50 nA
2.7 V ≤ VIN ≤ 5.5 V 750 nA
VDO Dropout voltage(2) IOUT = 1.5 A
TJ = 25°C
220 275 mV
IOUT = 1.5 A 375 mV
ΔVOUT / ΔVIN Output voltage line regulation(1)(3) 2.7 V ≤ VIN ≤ 5.5 V
TJ = 25°C
0.04 %/V
2.7 V ≤ VIN ≤ 5.5 V 0.05 %/V
ΔVOUT / ΔIOUT Output voltage load regulation(1) (4) 10 mA < IOUT < 1.5 A
TJ = 25°C
0.18 %/A
10 mA < IOUT < 1.5 A 0.33 %/A
IGND Ground pin current in normal operation mode 10 mA < IOUT < 1.5 A
TJ = 25°C
2 3.5 mA
10 mA < IOUT < 1.5 A 4.5
IDISABLED Ground pin current VEN < VIL(EN), TJ = 25°C 0.025 0.125 µA
VEN < VIL(EN) 15
IOUT(PK)GND Peak output current VOUT ≥ VOUT(NOM) – 5% 3.6 A
ISC Short-circuit current VOUT = 0 V, TJ = 25°C 3.7 A
VOUT = 0 V 2
ENABLE INPUT (LP38502 Only)
VIH(EN) Enable logic high VOUT = ON 1.4 V
VIL(EN) Enable logic low VOUT = OFF 0.65 V
td(off) Turnoff delay Time from VEN < VIL(EN) to VOUT = OFF
ILOAD = 1.5 A
25 µs
td(on) Turnon delay Time from VEN >VIH(EN) to VOUT = ON
ILOAD = 1.5A
25 µs
IIH(EN) Enable pin high current VEN = VIN 1 nA
IIL(EN) Enable pin low current VEN = 0 V 0.1
AC PARAMETERS
PSRR Ripple rejection VIN = 3 V, IOUT = 1.5 A, ƒ = 120 Hz 58 dB
VIN = 3 V, IOUT = 1.5 A, ƒ = 1 kHz 56
ρn(l/f) Output noise density ƒ = 120 Hz, COUT = 10 µF CER 1 µV/√Hz
en Output noise voltage BW = 100 Hz – 100 kHz
COUT = 10 µF CER
100 µV(rms)
THERMALS
TSD Thermal shutdown TJ rising 170 — °C
ΔTSD Thermal shutdown hysteresis TJ falling from TSD 10 — °C
(1) The line and load regulation specification contains only the typical number. However, the limits for line and load regulation are included in the adjust voltage tolerance specification.
(2) Dropout voltage is defined as the minimum input to output differential voltage at which the output drops 2% below the nominal value. For any output voltage less than 2.5V, the minimum VIN operating voltage is the limiting factor.
(3) Output voltage line regulation is defined as the change in output voltage from the nominal value due to change in the input line voltage.
(4) Output voltage load regulation is defined as the change in output voltage from the nominal value due to change in the load current.

6.6 Typical Characteristics

Unless otherwise specified: TJ = 25°C, VIN = 2.7 V, VEN = VIN, CIN = 10 µF, COUT = 10 µF, IOUT = 10 mA, VOUT = 1.8 V.
LP38500-ADJ LP38502-ADJ 30036110.png
Figure 1. Noise Density
LP38500-ADJ LP38502-ADJ 30036111.png
Figure 3. IGND vs Load Current
LP38500-ADJ LP38502-ADJ 30036113.png
Figure 5. VADJ vs Temperature
LP38500-ADJ LP38502-ADJ 30036116.png
Figure 7. VEN vs Temperature
LP38500-ADJ LP38502-ADJ 30036120.png
Figure 9. PSRR
LP38500-ADJ LP38502-ADJ 30036114.png
Figure 2. Noise Density
LP38500-ADJ LP38502-ADJ 30036112.png
Figure 4. IGND(OFF) vs Temperature
LP38500-ADJ LP38502-ADJ 30036115.png
Figure 6. Dropout Voltage vs Load Current
LP38500-ADJ LP38502-ADJ 30036117.png
Figure 8. Turnon Characteristics