SNVS056J May   2000  – June 2015 LP3961 , LP3964

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configurations and Functions
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Short-Circuit Protection
      2. 7.3.2 ERROR Flag Operation
      3. 7.3.3 SENSE Pin
      4. 7.3.4 Dropout Voltage
      5. 7.3.5 Reverse Current Path
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VOUT(TARGET) + 0.35 V ≤ VIN ≤ 7 V
      2. 7.4.2 Operation With Shutdown (SD) Pin Control
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 External Capacitors
          1. 8.2.2.1.1 Input Capacitor
          2. 8.2.2.1.2 Output Capacitor
        2. 8.2.2.2 Selecting a Capacitor
        3. 8.2.2.3 Capacitor Characteristics
          1. 8.2.2.3.1 Ceramic
          2. 8.2.2.3.2 Tantalum
          3. 8.2.2.3.3 Aluminum
        4. 8.2.2.4 RFI and EMI Susceptibility
        5. 8.2.2.5 Output Adjustment
        6. 8.2.2.6 Turnon Characteristics for Output Voltages Programmed to 2.0 V or Below
        7. 8.2.2.7 Output Noise
        8. 8.2.2.8 Shutdown Operation
        9. 8.2.2.9 Maximum Output Current Capability
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Heatsinking TO-220 Packages
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ

6 Specifications

6.1 Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
Power dissipation(3) Internally Limited
Input Supply Voltage (Survival) −0.3 7.5 V
Shutdown Input Voltage (Survival) −0.3 VIN + 0.3 V
Output Voltage (Survival)(4), (5) −0.3 7.5 V
IOUT (Survival) Short-Circuit Protected
Maximum Voltage for ERROR pin VIN + 0.3 V
Maximum Voltage for SENSE pin VOUT + 0.3 V
Storage temperature, Tstg –65 150 °C
(1) Absolute maximum ratings indicate limits beyond which damage to the device may occur. Recommended Operating Conditions indicate conditions for which the device is intended to be functional, but does not ensure specific performance limits. For ensured specifications and test conditions, see Electrical Characteristics. The ensured specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.
(2) If Military- or Aerospace-specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
(3) The maximum allowable power dissipation is a function of the maximum junction temperature, TJ(MAX), the junction-to-ambient thermal resistance, RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any ambient temperature is calculated using: P(MAX) = (TJ(MAX) – TA) / RθJA.
(4) If used in a dual-supply system where the regulator load is returned to a negative supply, the LP396X output must be diode-clamped to ground.
(5) The output PMOS structure contains a diode between the IN and OUT pins. This diode is normally reverse biased. This diode will get forward biased if the voltage at the OUT pin is forced to be higher than the voltage at the IN pin. This diode can typically withstand 200 mA of DC current and 1 A of peak current.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process..

6.3 Recommended Operating Conditions

MIN MAX UNIT
Input supply voltage (operating)(1) 2.5 7 V
Shutdown input voltage (operating) −0.3 VIN + 0.3 V
Maximum operating current (DC) 0.8 A
Operating junction temperature −40 125 °C
(1) The minimum operating value for VIN is equal to either [VOUT(NOM) + VDROPOUT] or 2.5 V, whichever is greater.

6.4 Thermal Information

THERMAL METRIC(1) LP3961, LP3964 LP3964 UNIT
NDC KTT NDH
5 PINS
RθJA Junction-to-ambient thermal resistance 65.2 40.3 32.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 47.2 43.4 43.8
RθJB Junction-to-board thermal resistance 9.9 23.1 18.7
ψJT Junction-to-top characterization parameter 3.4 11.5 8.8
ψJB Junction-to-board characterization parameter 9.7 22.1 18.0
RθJC(bot) Junction-to-case (bottom) thermal resistance N/A 1.0 1.3
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

Unless otherwise specified: TJ = 25°C, VIN = VO(NOM) + 1 V, IL = 10 mA, COUT = 33 µF, VSD = VIN – 0.3 V.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
VO Output voltage tolerance(3) 10 mA ≤ IL ≤ 800 mA,
VOUT + 1 ≤ VIN ≤ 7 V
–1.5% 0% 1.5%
10 mA ≤ IL ≤ 800 mA,
VOUT + 1 ≤ VIN ≤ 7 V,
–40°C ≤ TJ ≤ 125°C
–3% 3%
VADJ Adjust pin voltage (ADJ version) 10 mA ≤ IL ≤ 800 mA,
VOUT + 1.5 V ≤ VIN ≤ 7 V
1.198 1.216 1.234 V
10 mA ≤ IL ≤ 800 mA,
VOUT + 1.5 V ≤ VIN ≤ 7 V,
–40°C ≤ TJ ≤ 125°C
1.180 1.253
ΔVOL Output voltage line regulation(3) VOUT + 1 V < VIN < 7 V 0.02%
VOUT + 1 V < VIN < 7 V,
–40°C ≤ TJ ≤ 125°C
0.06%
ΔVO / ΔIOUT Output voltage load regulation(3) 10 mA < IL < 800 mA 0.02%
10 mA < IL < 800 mA,
–40°C ≤ TJ ≤ 125°C
0.08%
VIN – VOUT Dropout voltage(4) IL = 80 mA 24 30 mV
IL = 80 mA, –40°C ≤ TJ ≤ 125°C 35
IL = 800 mA 240 300
IL = 800 mA, –40°C ≤ TJ ≤ 125°C 350
IGND Ground pin current in normal operation mode IL = 80 mA 3 9 mA
IL = 80 mA, –40°C ≤ TJ ≤ 125°C 10
IL = 800 mA 4 14
IL = 800 mA, –40°C ≤ TJ ≤ 125°C 15
IGND Ground pin current in shutdown mode(5) VSD ≤ 0.2 V 15 25 µA
VSD ≤ 0.2 V, –40°C ≤ TJ ≤ 125°C 75
IO(PK) Peak output current See(6) 1.2 1.5 A
See(6), –40°C ≤ TJ ≤ 125°C 1.1
SHORT-CIRCUIT PROTECTION
ISC Short-circuit current 2.8 A
OVERTEMPERATURE PROTECTION
Tsh(t) Shutdown threshold 165 °C
Tsh(h) Thermal shutdown hysteresis 10 °C
SHUTDOWN INPUT
VSDT Shutdown threshold Output = High VIN V
Output = High, –40°C ≤ TJ ≤ 125°C VIN – 0.3
Output = Low 0
Output = Low, –40°C ≤ TJ ≤ 125°C 0.2
TdOFF Turnoff delay IL = 800 mA 20 µs
TdON Turnon delay IL = 800 mA 25 µs
ISD SD input current VSD = VIN 1 nA
ERROR FLAG COMPARATOR
VT Threshold See(7) 10%
See(7), –40°C ≤ TJ ≤ 125°C 5% 16%
VTH Threshold hysteresis See(7) 5%
See(7), –40°C ≤ TJ ≤ 125°C 2% 8%
VEF(Sat) ERROR flag saturation Isink = 100 µA 0.02 V
Isink = 100 µA 0.1
Td Flag reset delay 1 µs
Ilk ERROR flag pin leakage current 1 nA
Imax ERROR flag pin sink current VERROR = 0.5 V (overtemperature) 1 mA
AC PARAMETERS
PSRR Ripple rejection VIN = VOUT + 1.5 V,
COUT = 100 µF,
VOUT = 3.3 V
60 dB
VIN = VOUT + 0.3 V,
COUT = 100 µF,
VOUT = 3.3 V
40
ρn(l/f) Output noise density f = 120 Hz 0.8 µV
en Output noise voltage (rms) BW = 10 Hz to 100 kHz 150 µVRMS
BW = 300 Hz to 300 kHz 100
(1) Limits are 100% production tested at 25°C. Limits over the operating temperature range are specified through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate TI's Average Outgoing Quality Level (AOQL).
(2) Typical numbers are at 25°C and represent the most likely parametric norm.
(3) Output voltage line regulation is defined as the change in output voltage from the nominal value due to change in the input line voltage. Output voltage load regulation is defined as the change in output voltage from the nominal value due to change in load current. The line and load regulation specification contains only the typical number. However, the limits for line and load regulation are included in the output voltage tolerance specification.
(4) Dropout voltage is defined as the minimum input-to-output differential voltage at which the output drops 2% below the nominal value. Dropout voltage specification applies only to output voltages of 2.5 V and above. For output voltages below 2.5 V, the drop-out voltage is nothing but the input-to-output differential voltage because the minimum input voltage is 2.5 V.
(5) This specification has been tested for –40°C ≤ TJ ≤ 85°C because the temperature rise of the device is negligible under shutdown conditions.
(6) The maximum allowable power dissipation is a function of the maximum junction temperature, TJ(MAX), the junction-to-ambient thermal resistance, RθJA, and the ambient temperature, TA. The maximum allowable power dissipation at any ambient temperature is calculated using: P(MAX) = (TJ(MAX) – TA) / RθJA.
(7) ERROR flag threshold and hysteresis are specified as percentage of regulated output voltage.

6.6 Typical Characteristics

Unless otherwise specified, VIN = VO(NOM) + 1 V, VOUT = 2.5 V, COUT = 33 µF, IOUT = 10 mA, CIN = 68 µF, VSDT = VIN, and
TA = 25°C.
LP3961 LP3964 10112909.pngFigure 1. Drop-Out Voltage vs Temperature for Different Load Currents
LP3961 LP3964 10112911.pngFigure 3. Ground Pin Current vs Input Voltage (VSD = VIN)
LP3961 LP3964 10112918.pngFigure 5. Ground Current vs Temperature (VSD = VIN)
LP3961 LP3964 10112916.pngFigure 7. Ground Pin Current vs Shutdown Pin Voltage
LP3961 LP3964 10112913.pngFigure 9. Output Noise Density, VOUT = 2.5 V
LP3961 LP3964 10112935.pngFigure 11. Load Transient Response
LP3961 LP3964 10112937.pngFigure 13. δVOUT vs Temperature
LP3961 LP3964 10112939.pngFigure 15. Line Transient Response
LP3961 LP3964 10112910.pngFigure 2. Drop-Out Voltage vs Temperature for Different Output Voltages (IOUT = 800 mA)
LP3961 LP3964 10112915.pngFigure 4. Ground Pin Current vs Input Voltage (VSD = 100 mV)
LP3961 LP3964 10112912.pngFigure 6. Ground Current vs Temperature (VSD = 0 V)
LP3961 LP3964 10112917.pngFigure 8. Input Voltage vs Output Voltage
LP3961 LP3964 10112914.pngFigure 10. Output Noise Density, VOUT = 5 V
LP3961 LP3964 10112936.pngFigure 12. Ripple Rejection vs Frequency
LP3961 LP3964 10112938.pngFigure 14. Noise Density VIN = 3.5 V, VOUT = 2.5 V, IL = 10 mA
LP3961 LP3964 10112940.pngFigure 16. Line Transient Response