| VIN |
Input voltage |
|
2.5 |
|
6 |
V |
| DEVICE OUTPUT: 1.5 ≤ VOUT < 1.8V |
|
|
|
|
| ΔVOUT |
Output voltage tolerance |
IOUT = 1 mA, TJ = 25°C |
–50 |
|
50 |
mV |
| IOUT = 1 mA |
–75 |
|
75 |
| Line regulation error |
VIN = (VOUT(NOM)+1 V) to 6V, IOUT = 1 mA |
–3.5 |
|
3.5 |
µV/mA |
| Load regulation error, DSBGA |
IOUT = 1 mA to 150 mA |
|
10 |
75 |
µV/mA |
| Load regulation error, WSON |
IOUT = 1 mA to 150 mA |
|
70 |
125 |
µV/mA |
| PSRR |
Power supply rejection ratio(3) |
ƒ = 1 kHz, IOUT = 1 mA |
|
55 |
|
dB |
| ƒ = 10 kHz, IOUT = 1 mA |
|
53 |
|
| DEVICE OUTPUT: 1.8 V ≤ VOUT < 2.5 V |
| ΔVOUT |
Output voltage tolerance |
IOUT = 1 mA, TJ = 25°C |
–50 |
|
50 |
mV |
| IOUT = 1 mA |
–75 |
|
75 |
| Line regulation error, DSBGA |
VIN = (VOUT(NOM)+1 V) to 6 V, IOUT = 1 mA |
–2.5 |
|
2.5 |
mV/V |
| Line regulation error, WSON |
VIN = (VOUT(NOM)+1 V) to 6 V IOUT = 1 mA |
–3.5 |
|
3.5 |
mV/V |
| Load regulation error, DSBGA |
IOUT = 1 mA to 150 mA |
|
10 |
75 |
µV/mA |
| Load regulation error, WSON |
IOUT = 1 mA to 150 mA |
|
80 |
125 |
µV/mA |
| PSRR |
Power supply rejection ratio(3) |
ƒ = 1 kHz, IOUT = 1 mA |
|
55 |
|
dB |
| ƒ = 10 kHz, IOUT = 1 mA |
|
50 |
|
| DEVICE OUTPUT: 2.5 V ≤ VOUT ≤ 3.3 V |
| ΔVOUT |
Output voltage tolerance |
IOUT = 1 mA, TJ = 25°C |
–2 |
|
2 |
% of VOUT(NOM) |
| IOUT = 1 mA |
–3 |
|
3 |
| Line regulation error |
VIN = (VOUT(NOM)+1 V) to 6 V IOUT = 1 mA |
–0.1 |
|
0.1 |
%/V |
| Load regulation error, DSBGA |
IOUT = 1 mA to 150 mA |
|
0.0004 |
0.002 |
%/mA |
| Load regulation error, WSON |
IOUT = 1 mA to 150 mA |
|
0.002 |
0.005 |
%/mA |
| Dropout voltage |
IOUT = 1 mA |
|
0.4 |
2 |
mV |
| IOUT = 150 mA |
|
60 |
100 |
| PSRR |
Power supply rejection ratio(3) |
ƒ = 1 kHz, IOUT = 1 mA |
|
60 |
|
dB |
| ƒ = 10 kHz, IOUT = 1 mA |
|
50 |
|
| FULL VOUT RANGE |
| ILOAD |
Load current |
See(3)(4) |
0 |
|
|
µA |
| IQ |
Quiescent current |
VEN = 1.5 V, IOUT = 0 mA |
|
85 |
150 |
µA |
| VEN = 1.5 V, IOUT = 150 mA |
|
140 |
200 |
| VEN = 0.4 V |
|
0.003 |
1.5 |
| ISC |
Short-circuit current limit |
|
|
450 |
|
mA |
| EN |
Output noise voltage(3) |
BW = 10 Hz to 100 kHz, VIN = 4.2 V, IOUT = 1 mA |
|
25 |
|
µVRMS |
| TSHUTDOWN |
Thermal shutdown |
Temperature |
|
160 |
|
°C |
| Hysteresis |
|
20 |
|
| ENABLE CONTROL CHARACTERISTICS |
| IEN |
Maximum input current at EN input |
VEN = 0 V and VIN = 6 V |
|
0.001 |
|
µA |
| VIL |
Low input threshold |
|
|
|
0.4 |
V |
| VIH |
High input threshold |
|
0.9 |
|
|
V |