SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The worst case inductor current ripple can be calculated using Equation 1 and Equation 2:
Example using Equation 1 and Equation 2:
| VIN(max) = 5.5 V |
| VOUT(max) = 1 V |
| η(min) = 0.75 |
| fSW(min) = 1.8 MHz |
| L(min) = 0.38 µH |
| then D(max) = 0.242 and ΔIL(max) = 1.59 A |
Peak current is half of the current ripple. If ILIM_FWD_SET_OTP is 5 A, the minimum forward current limit would be 4.75 A when taking the –5% tolerance into account. In the worst case situation difference between set peak current and maximum load current = 0.795 A + 0.25 A = 1.045 A.
Figure 33. Current Limit vs Maximum Output Current