JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EXTERNAL COMPONENTS | ||||||
| CIN | Input filtering capacitance | Connected from VIN_Bx to PGND_Bx | 1.9 | 10 | µF | |
| COUT | Output filtering Capacitance, local | Capacitance per phase | 10 | 22 | µF | |
| CPOL | Point-of-Load (POL) capacitance | Optional POL capacitance per phase | 22 | µF | ||
| COUT-TOTAL | Output capacitance, total (local and POL) | Total output capacitance, 1-phase output | 100 | µF | ||
| ESRC | Input and output capacitor ESR | [1-10] MHz | 2 | 10 | mΩ | |
| L | Inductor | Inductance of the inductor | 0.47 | µH | ||
| –30% | 30% | |||||
| DCRL | Inductor DCR | 25 | mΩ | |||
| BUCK REGULATOR | ||||||
| VVIN_Bx | Input voltage range | 2.8 | 3.7 | 5.5 | V | |
| VVOUT_Bx | Output voltage | Programmable voltage range, 2.8 V ≤ VVIN_Bx ≤ 4 V | 0.6 | 3.36 | V | |
| Programmable voltage range, 2.8 V ≤ VVIN_Bx ≤ 5.5 V | 1.0 | 3.36 | ||||
| Step size, 0.6 V ≤ VOUT < 0.73 V | 10 | mV | ||||
| Step size, 0.73 V ≤ VOUT < 1.4 V | 5 | |||||
| Step size, 1.4 V ≤ VOUT ≤ 3.36 V | 20 | |||||
| IOUT | Output current, LP87524B/J | Buck0, Buck1 | 1.5(3) | A | ||
| Buck2: VIN ≥ 3 V | 4(3) | |||||
| Buck2: 2.8 V ≤ VIN < 3 V | 3(3) | |||||
| Buck3 | 2.5(3) | |||||
| IOUT | Output current, LP87524P | Buck0, Buck2 | 3(3) | A | ||
| Buck1 | 1.5(3) | |||||
| Buck3 | 2.5(3) | |||||
| Input and output voltage difference | Minimum voltage between VIN_x and VOUT to fulfill the electrical characteristics | 0.5 | V | |||
| VVOUT_DC | DC output voltage accuracy, includes voltage reference, DC load and line regulations, process and temperature | VOUT < 1 V, PWM mode | –20 | 20 | mV | |
| VOUT ≥ 1 V, PWM mode | –2% | 2% | ||||
| VOUT < 1 V, PFM mode | –20 | 40 | mV | |||
| VOUT ≥ 1 V, PFM mode | –2% | 2% + 20 mV | ||||
| Ripple voltage | PWM mode, ESRC < 2 mΩ, L = 0.47 µH | 4 | mVp-p | |||
| PFM mode, L = 0.47 µH | 14 | |||||
| DCLNR | DC line regulation | IOUT = IOUT(max) | 0.1 | %/V | ||
| DCLDR | DC load regulation in PWM mode | VOUT = 1 V, IOUT from 0 to IOUT(max) | 0.8% | |||
| TLDSR | Transient load step response | IOUT = 0 A to 2 A, TR = TF = 10 µs, PWM mode, COUT = 22 µF, L = 0.47 µH, CPOL = 22 µF | –3% | 3% | mV | |
| IOUT = 0.1 A to 2 A, TR = TF = 1 µs, PWM mode, COUT = 22 µF, L = 0.47 µH, CPOL = 22 µF | ±40 | |||||
| TLNSR | Transient line response | VVIN_Bx stepping 3 V ↔ 3.5 V, TR = TF = 10 µs, IOUT = IOUT(max) | ±5 | mV | ||
| ILIM FWD | Forward current limit (peak for every switching cycle), LP87524B/J | Buck0, Buck1: VVIN_Bx ≥ 3 V | 2.3 | 2.7 | 3.0 | A |
| Buck0, Buck1: 2.8 V ≤ VVIN_Bx < 3 V | 2.0 | 2.7 | 3.0 | |||
| Buck2: VVIN_Bx ≥ 3 V | 4.7 | 5.4 | 6.0 | |||
| Buck2: 2.8 V ≤ VVIN_Bx < 3 V | 4.0 | 5.4 | 6.0 | |||
| Buck3: VVIN_Bx ≥ 3 V | 4.2 | 4.8 | 5.4 | |||
| Buck3: 2.8 V ≤ VVIN_Bx < 3 V | 3.6 | 4.8 | 5.4 | |||
| ILIM FWD | Forward current limit (peak for every switching cycle), LP87524P | Buck0, Buck2: VVIN_Bx ≥ 3 V | 3.8 | 4.3 | 4.8 | A |
| Buck0, Buck2: 2.8 V ≤ VVIN_Bx < 3 V | 3.2 | 4.3 | 4.8 | |||
| Buck1: VVIN_Bx ≥ 3 V | 2.3 | 2.7 | 3.0 | |||
| Buck1: 2.8 V ≤ VVIN_Bx < 3 V | 2.0 | 2.7 | 3.0 | |||
| Buck3: VVIN_Bx ≥ 3 V | 4.2 | 4.8 | 5.4 | |||
| Buck3: 2.8 V ≤ VVIN_Bx < 3 V | 3.6 | 4.8 | 5.4 | |||
| ILIM NEG | Negative current limit / phase (peak for every switching cycle) | 1.6 | 2 | 2.4 | A | |
| RDS(ON) HS FET | On-resistance, high-side FET | Each phase, between VIN_Bx and SW_Bx pins (I = 1 A) | 29 | 65 | mΩ | |
| RDS(ON) LS FET | On-resistance, low-side FET | Each phase, between SW_Bx and PGND_Bx pins (I = 1 A) | 17 | 35 | mΩ | |
| fSW | Switching frequency, PWM mode | VOUT > 0.8 | 3.6 | 4 | 4.4 | MHz |
| 0.6 < VOUT ≤ 0.8 | 2.7 | 3 | 3.3 | |||
| VOUT = 0.6 | 1.8 | 2 | 2.2 | |||
| Start-up time (soft start) | From ENx to VOUT = 0.35 V (slew-rate control begins), COUT_TOTAL = 44 µF / phase | 200 | µs | |||
| Output voltage slew-rate(4) | 3.23 | 3.8 | 4.4 | mV/µs | ||
| IPFM-PWM | PFM-to-PWM - current threshold(5) | 600 | mA | |||
| IPWM-PFM | PWM-to-PFM - current threshold(5) | 200 | mA | |||
| Output pulldown resistance | Regulator disabled | 160 | 230 | 300 | Ω | |
| Output voltage monitoring for PGOOD pin | Overvoltage monitoring (compared to DC output voltage level, VVOUT_DC) | 39 | 50 | 64 | mV | |
| Undervoltage monitoring (compared to DC output voltage level, VVOUT_DC) | –53 | –40 | –29 | |||
| Debounce time during regulator enable PGOOD_SET_DELAY = 0 | 4 | 10 | µs | |||
| Debounce time during regulator enable PGOOD_SET_DELAY = 1 | 10 | 11 | 13 | ms | ||
| Deglitch time during operation and after voltage change | 4 | 10 | µs | |||
| Powergood threshold for interrupt BUCKx_PG_INT, difference from final voltage | Rising ramp voltage, enable or voltage change | –20 | –14 | –8 | mV | |
| Falling ramp voltage, voltage change | 8 | 14 | 20 | |||
| Powergood threshold for status bit BUCKx_PG_STAT | During operation, status signal is forced to '0' during voltage change | –20 | –14 | –8 | mV | |
| EXTERNAL CLOCK AND PLL | ||||||
| External input clock | Nominal frequency | 1 | 24 | MHz | ||
| Nominal frequency step size | 1 | |||||
| Required accuracy from nominal frequency | –30% | 10% | ||||
| External clock detection | Delay for missing clock detection | 1.8 | µs | |||
| Delay and debounce for clock detection | 20 | |||||
| Clock change delay (internal to external) | Delay from valid clock detection to use of external clock | 600 | µs | |||
| PLL output clock jitter | Cycle to cycle | 300 | ps, p-p | |||
| PROTECTION FUNCTIONS | ||||||
| Thermal warning | Temperature rising, TDIE_WARN_LEVEL = 0 | 115 | 125 | 135 | °C | |
| Temperature rising, TDIE_WARN_LEVEL = 1 | 127 | 137 | 147 | |||
| Hysteresis | 20 | |||||
| Thermal shutdown | Temperature rising | 140 | 150 | 160 | °C | |
| Hysteresis | 20 | |||||
| VANAOVP | VANA overvoltage | Voltage rising | 5.6 | 5.8 | 6.1 | V |
| Voltage falling | 5.45 | 5.73 | 5.96 | |||
| Hysteresis | 40 | mV | ||||
| VANAUVLO | VANA undervoltage lockout | Voltage rising | 2.51 | 2.63 | 2.75 | V |
| Voltage falling | 2.5 | 2.6 | 2.7 | |||
| LOAD CURRENT MEASUREMENT | ||||||
| Current measurement range | Output current for maximum code | 20.47 | A | |||
| Resolution | LSB | 20 | mA | |||
| Measurement accuracy | IOUT > 1 A | <10% | ||||
| Measurement time | PFM mode (automatically changing to PWM mode for the measurement) | 45 | µs | |||
| PWM mode | 4 | |||||
| CURRENT CONSUMPTION | ||||||
| Shutdown current consumption | From VANA and VIN_Bx pins: NRST = 0 V, VANA = VIN_Bx = 3.7 V | 1.4 | µA | |||
| Standby current consumption, regulators disabled | From VANA and VIN_Bx pins: NRST = 1.8 V, VANA = VIN_Bx = 3.7 V | 6.7 | ||||
| Active current consumption in PFM mode, one regulator enabled, internal RC oscillator, PGOOD monitoring enabled | From VANA and VIN_Bx pins: NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, IOUT = 0 mA, not switching | 57 | µA | |||
| Active current consumption during PWM operation, per phase | 19 | mA | ||||
| PLL and clock detector current consumption | Additional current consumption when internal RC oscillator, clock detector and PLL are enabled | 2 | mA | |||
| DIGITAL INPUT SIGNALS NRST, EN1, EN2, EN3, EN4, SCL, SDA, GPIO1, GPIO2, GPIO3, CLKIN | ||||||
| VIL | Input low level | 0.4 | V | |||
| VIH | Input high level | 1.2 | ||||
| VHYS | Hysteresis of Schmitt Trigger inputs | 10 | 77 | 200 | mV | |
| ENx pulldown resistance | ENx_PD = 1 | 500 | kΩ | |||
| NRST pulldown resistance | Always present | 650 | 1150 | 1700 | ||
| DIGITAL OUTPUT SIGNALS nINT | ||||||
| VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
| RP | External pullup resistor | To VIO supply | 10 | kΩ | ||
| DIGITAL OUTPUT SIGNALS SDA | ||||||
| VOL | Output low level | ISOURCE = 10 mA | 0.4 | V | ||
| DIGITAL OUTPUT SIGNALS PGOOD, GPIO1, GPIO2, GPIO3 | ||||||
| VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||
| VOH | Output high level, configured to push-pull | ISINK = 2 mA | VVANA – 0.4 | VVANA | V | |
| VPU | Supply voltage for external pull-up resistor, configured to open-drain | VVANA | V | |||
| RPU | External pullup resistor, configured to open-drain | 10 | kΩ | |||
| ALL DIGITAL INPUTS | ||||||
| ILEAK | Input current | All logic inputs over pin voltage range (except NRST) | −1 | 1 | µA | |