JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK_LOAD_CURRENT[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK_LOAD_ CURRENT[7:0] | R | 0x0 | This register describes 8 LSB bits of the average load current on selected converter core with a resolution of 20 mA per LSB and maximum 20-A current. |