Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C.
Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C.Figure 9-2 Start-up by EN. Unless otherwise specified the following conditions apply: VIN
= 24 V, fSW = 500 KHz, L = 8.2 µH, COUT = 2 × 47 µF,
TA = 25°C. Figure 9-4 Sleep
Mode Figure 9-6 CCM
Mode Figure 9-8 Output Short Figure 9-3 Start-up By
VIN Figure 9-5 DCM
Mode
IOUT: 20% → 80% of 3 A |
Slew rate = 100
mA/μs |
Figure 9-7 Load
TransientFigure 9-9 Output Short Recovery