JAJSSO2 December 2023 MCF8315C
PRODMIX
If at any time the voltage on the VCP pin (charge pump) falls lower than the VCPUV threshold, all the integrated FETs are disabled and the nFAULT pin is driven low. The DRIVER_FAULT and VCP_UV bits are set to 1b in the status registers. Normal operation resumes (driver operation and the nFAULT pin is released) when the VCP undervoltage condition clears. The VCP_UV bit stays set until cleared through the CLR_FLT bit.