JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VREF,BUF | Reference buffer output voltage | SD24REFON = 1, SD24VMIDON = 1 | 3 V | 1.2 | V | ||
| IREF,BUF | Reference supply + reference output buffer quiescent current | SD24REFON = 1, SD24VMIDON = 1 | 3 V | 430 | 650 | µA | |
| CREF(O) | Required load capacitance on VREF | SD24REFON = 1, SD24VMIDON = 1 | 470 | nF | |||
| ILOAD,Max | Maximum load current on VREF | SD24REFON = 1, SD24VMIDON = 1 | 3 V | ±1 | mA | ||
| Maximum voltage variation vs load current | |ILOAD| = 0 to 1 mA | 3 V | –15 | +15 | mV | ||
| tON | Turnon time | SD24REFON = 0→1, SD24VMIDON = 0→1,
CREF = 470 nF |
3 V | 100 | µs | ||