JAJSFL3B November 2010 – June 2018 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
PRODUCTION DATA.
Table 6-7 summarizes the memory map of all device variants.
| MSP430AFE22x | MSP430AFE23x | MSP430AFE25x | ||
|---|---|---|---|---|
| Memory
Main: interrupt vector Main: code memory |
Size
Flash Flash |
4KB
FFFFh to FFE0h FFFFh to F000h |
8KB
FFFFh to FFE0h FFFFh to E000h |
16KB
FFFFh to FFE0h FFFFh to C000h |
| Information memory | Size
Flash |
256 Byte
10FFhh to 1000h |
256 Byte
10FFhh to 1000h |
256 Byte
10FFhh to 1000h |
| RAM | Size | 256 bytes
02FFh to 0200h |
512 bytes
03FFh to 0200h |
512 bytes
03FFh to 0200h |
| Peripherals | 16-bit
8-bit 8-bit SFR |
01FFh to 0100h
00FFh to 0010h 000Fh to 0000h |
01FFh to 0100h
00FFh to 0010h 000Fh to 0000h |
01FFh to 0100h
00FFh to 0010h 000Fh to 0000h |