JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fDCO(03) | Rsel = 0, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 0.08 | 0.12 | 0.15 | MHz | |
| 0.08 | 0.13 | 0.16 | |||||
| fDCO(13) | Rsel = 1, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 0.14 | 0.19 | 0.23 | MHz | |
| 0.14 | 0.18 | 0.22 | |||||
| fDCO(23) | Rsel = 2, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 0.22 | 0.30 | 0.36 | MHz | |
| 0.22 | 0.28 | 0.34 | |||||
| fDCO(33) | Rsel = 3, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 0.37 | 0.49 | 0.59 | MHz | |
| 0.37 | 0.47 | 0.56 | |||||
| fDCO(43) | Rsel = 4, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 0.61 | 0.77 | 0.93 | MHz | |
| 0.61 | 0.75 | 0.90 | |||||
| fDCO(53) | Rsel = 5, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 1 | 1.2 | 1.5 | MHz | |
| 1 | 1.3 | 1.5 | |||||
| fDCO(63) | Rsel = 6, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 1.6 | 1.9 | 2.2 | MHz | |
| 1.69 | 2.0 | 2.29 | |||||
| fDCO(73) | Rsel = 7, DCO = 3, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 2.4 | 2.9 | 3.4 | MHz | |
| 2.7 | 3.2 | 3.65 | |||||
| fDCO(47) | Rsel = 4, DCO = 7, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | fDCO40 × 1.7 | fDCO40 × 2.1 | fDCO40 × 2.5 | MHz | |
| fDCO(77) | Rsel = 7, DCO = 7, MOD = 0, DCOR = 0, TA = 25°C | 2.2 V, 3 V | 4 | 4.5 | 4.9 | MHz | |
| 4.4 | 4.9 | 5.4 | |||||
| SRsel | SRsel = fRsel+1 / fRsel | 2.2 V, 3 V | 1.35 | 1.65 | 2 | ||
| SDCO | SDCO = fDCO+1 / fDCO | 2.2 V, 3 V | 1.07 | 1.12 | 1.16 | ||
| Dt | Temperature drift(2), Rsel = 4, DCO = 3, MOD = 0 | 2.2 V, 3 V | –0.31 | –0.36 | –0.40 | %/°C | |
| –0.33 | –0.38 | –0.43 | |||||
| DV | Drift with VCC variation(2), Rsel = 4, DCO = 3, MOD = 0 | 2.2 V, 3 V | 0 | 5 | 10 | %/V | |
DCO Characteristics (see Figure 5-12)
Figure 5-12 DCO Characteristics