JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 2.2 V | 1.1 | 1.5 | V |
| 3 V | 1.5 | 1.9 | |||
| VIT– | Negative-going input threshold voltage | 2.2 V | 0.4 | 0.9 | V |
| 3 V | 0.9 | 1.3 | |||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 2.2 V | 0.3 | 1.1 | V |
| 3 V | 0.5 | 1 | |||