JAJS263H July 2000 – May 2018 MSP430F133 , MSP430F135 , MSP430F147 , MSP430F1471 , MSP430F148 , MSP430F1481 , MSP430F149 , MSP430F1491
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| CXIN | Integrated input capacitance | XTS = 0, LF oscillator selected | 2.2 V, 3 V | 12 | pF | ||
| XTS = 1, XT1 oscillator selected | 2 | ||||||
| CXOUT | Integrated output capacitance | XTS = 0, LF oscillator selected | 2.2 V, 3 V | 12 | pF | ||
| XTS = 1, XT1 oscillator selected | 2 | ||||||
| VIL | Low-level input voltage at XIN(2) | 2.2 V, 3 V | VSS | 0.2 × VCC | V | ||
| VIH | High-level input voltage at XIN(2) | 2.2 V, 3 V | 0.8 x VCC | VCC | V | ||