JAJSJ40M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| I(DD) | CAON = 1, CARSEL = 0, CAREF = 0 | 2.2 V | 25 | 40 | µA | ||
| 3 V | 45 | 60 | |||||
| I(Refladder/RefDiode) | CAON = 1, CARSEL = 0, CAREF = 1/2/3, No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 | 2.2 V | 30 | 50 | µA | ||
| 3 V | 45 | 71 | |||||
| VIC | Common-mode input voltage range | CAON = 1 | 2.2 V, 3 V | 0 | VCC – 1 | V | |
| V(Ref025) | (Voltage at 0.25 VCC node) ÷ VCC | PCA0 = 1, CARSEL = 1, CAREF = 1, No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 | 2.2 V, 3 V | 0.23 | 0.24 | 0.25 | |
| V(Ref050) | (Voltage at 0.5 VCC node) ÷ VCC | PCA0 = 1, CARSEL = 1, CAREF = 2, No load at P2.3/CA0/TA1 and P2.4/CA1/TA2 | 2.2 V, 3 V | 0.47 | 0.48 | 0.5 | |
| V(RefVT) | See Figure 8-35 and Figure 8-36 | PCA0 = 1, CARSEL = 1, CAREF = 3, No load at P2.3/CA0/TA1 and P2.4/CA1/TA2, TA = 85°C | 2.2 V | 390 | 480 | 540 | mV |
| 3 V | 400 | 490 | 550 | ||||
| V(offset) | Offset voltage(3) | 2.2 V, 3 V | –30 | 30 | mV | ||
| Vhys | Input hysteresis | CAON = 1 | 2.2 V, 3 V | 0 | 0.7 | 1.4 | mV |
| t(response) | Response time, low to high and high to low(4) (see Figure 8-32 and Figure 8-33) | TA = 25°C, Overdrive 10 mV, Without filter: CAF = 0 | 2.2 V | 80 | 165 | 300 | ns |
| 3 V | 70 | 120 | 240 | ||||
| TA = 25°C, Overdrive 10 mV, With filter: CAF = 1 | 2.2 V | 1.4 | 1.9 | 2.8 | µs | ||
| 3 V | 0.9 | 1.5 | 2.2 | ||||
Figure 8-32 Comparator_A+ Module Block Diagram
Figure 8-33 Overdrive Definition
Figure 8-34 Comparator_A+ Short Resistance Test Condition