JAJS274B April   2004  – November 2016 MSP430F423 , MSP430F425 , MSP430F427

PRODUCTION DATA.  

  1. 1デバイスの概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 機能ブロック図
  2. 2改訂履歴
  3. 3Device Comparison
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
  5. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Supply Current Into AVCC and DVCC Excluding External Current
    5. 5.5  Thermal Resistance Characteristics, PM Package (LQFP64)
    6. 5.6  Schmitt-Trigger Inputs − Ports (P1 and P2), RST/NMI, JTAG (TCK, TMS, TDI/TCLK,TDO/TDI)
    7. 5.7  Inputs P1.x, P2.x, TAx
    8. 5.8  Leakage Current − Ports (P1 and P2)
    9. 5.9  Outputs − Ports (P1 and P2)
    10. 5.10 Output Frequency
    11. 5.11 Typical Characteristics - Ports P1 and P2
    12. 5.12 Wake-up Time From LPM3
    13. 5.13 RAM
    14. 5.14 LCD
    15. 5.15 USART0
    16. 5.16 POR, BOR
    17. 5.17 SVS (Supply Voltage Supervisor and Monitor)
    18. 5.18 DCO
    19. 5.19 Crystal Oscillator, LFXT1 Oscillator
    20. 5.20 SD16 Power Supply and Operating Characteristics
    21. 5.21 SD16 Analog Input Range
    22. 5.22 SD16 Analog Performance
    23. 5.23 SD16 Built-in Temperature Sensor
    24. 5.24 SD16 Built-in Voltage Reference
    25. 5.25 SD16 Built-in Reference Output Buffer
    26. 5.26 SD16 External Reference Input
    27. 5.27 Flash Memory
    28. 5.28 JTAG Interface
    29. 5.29 JTAG Fuse
  6. 6Detailed Description
    1. 6.1  CPU
    2. 6.2  Instruction Set
    3. 6.3  Operating Modes
    4. 6.4  Interrupt Vector Addresses
    5. 6.5  Special Function Registers
    6. 6.6  Memory Organization
    7. 6.7  Bootloader (BSL)
    8. 6.8  Flash Memory
    9. 6.9  Peripherals
      1. 6.9.1  Oscillator and System Clock
      2. 6.9.2  Brownout, Supply Voltage Supervisor (SVS)
      3. 6.9.3  Digital I/O
      4. 6.9.4  Basic Timer1
      5. 6.9.5  LCD Driver
      6. 6.9.6  Watchdog Timer (WDT+)
      7. 6.9.7  Timer_A3
      8. 6.9.8  USART0
      9. 6.9.9  Hardware Multiplier
      10. 6.9.10 SD16
      11. 6.9.11 Peripheral File Map
    10. 6.10 Input/Output Diagrams
      1. 6.10.1 Port P1 (P1.0 and P1.1) Input/Output With Schmitt Trigger
      2. 6.10.2 Port P1 (P1.2 to P1.7) Input/Output With Schmitt Trigger
      3. 6.10.3 Port P2 (P2.0 and P2.1) Input/Output With Schmitt Trigger
      4. 6.10.4 Port P2 (P2.2 to P2.5) Input/Output With Schmitt Trigger
      5. 6.10.5 Port P2 (P2.6 and P2.7) Unbonded GPIOs
      6. 6.10.6 JTAG Pins TMS, TCK, TDI/TCLK, TDO/TDI, Input/Output With Schmitt-Trigger or Output
      7. 6.10.7 JTAG Fuse Check Mode
  7. 7デバイスおよびドキュメントのサポート
    1. 7.1  使い始めと次の手順
    2. 7.2  デバイスの項目表記
    3. 7.3  ツールとソフトウェア
    4. 7.4  ドキュメントのサポート
    5. 7.5  関連リンク
    6. 7.6  Community Resources
    7. 7.7  商標
    8. 7.8  静電気放電に関する注意事項
    9. 7.9  Export Control Notice
    10. 7.10 用語集
  8. 8メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings(1)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Voltage applied at VCC to VSS –0.3 4.1 V
Voltage applied to any pin(2) –0.3 VCC + 0.3 V
Diode current at any device terminal ±2 mA
Storage temperature range, Tstg Unprogrammed device –55 150 °C
Programmed device –40 85
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages referenced to VSS.The JTAG fuse-blow voltage, VFB, is allowed to exceed the absolute maximum rating. The voltage is applied to the TDI/TCLK pin when blowing the JTAG fuse.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±250
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±1000 V may actually have higher performance.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±250 V may actually have higher performance.

Recommended Operating Conditions

Typical values are specified at VCC = 3.3 V and TA = 25°C (unless otherwise noted)
MIN NOM MAX UNIT
VCC Supply voltage during program execution(1) (AVCC = DVCC = VCC) SD16 disabled 1.8 3.6 V
SVS enabled, PORON = 1(2), SD16 disabled 2.0 3.6
SD16 enabled or during programming of flash memory 2.7 3.6
VSS Supply voltage (AVSS = DVSS = VSS) 0 0 V
TA Operating free-air temperature range –40 85 °C
f(LFXT1) LFXT1 crystal frequency(3) LF selected, XTS_FLL = 0 Watch crystal 32.768 kHz
XT1 selected, XTS_FLL = 1 Ceramic resonator 450 8000
XT1 selected, XTS_FLL = 1 Crystal 1000 8000
f(System) Processor frequency (signal MCLK) (also see Figure 5-1) VCC = 1.8 V DC 4.15 MHz
VCC = 3.6 V DC 8
TI recommends powering AVCC and DVCC from the same source. A maximum difference of 0.3 V between AVCC and DVCC can be tolerated during power up and operation.
The minimum operating supply voltage is defined according to the trip point where POR is going active by decreasing the supply voltage. POR is going inactive when the supply voltage is raised above the minimum supply voltage plus the hysteresis of the SVS circuitry.
In LF mode, the LFXT1 oscillator requires a watch crystal.
MSP430F427 MSP430F425 MSP430F423 frequency_vs_supply_voltage.gif Figure 5-1 Frequency vs Supply Voltage

Supply Current Into AVCC and DVCC Excluding External Current(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TA VCC MIN TYP MAX UNIT
I(AM) Active mode (AM)
f(MCLK) = f(SMCLK) = f(DCO) = 1 MHz,
f(ACLK) = 32768 Hz, XTS_FLL = 0,
program executes in flash
–40°C to 85°C 3 V 400 500 µA
I(LPM0) Low-power mode 0 or 1 (LPM0 or LPM1)(2)
f(MCLK) = f(SMCLK) = f(DCO) = 1 MHz,
f(ACLK) = 32768 Hz, XTS_FLL = 0,
FN_8 = FN_4 = FN_3 = FN_2 = 0
–40°C to 85°C 3 V 130 150 µA
I(LPM2) Low-power mode 2 (LPM2)(2) –40°C to 85°C 3 V 10 22 µA
I(LPM3) Low-power mode 3 (LPM3) (2) –40°C 3 V 1.5 2.0 µA
25°C 1.6 2.1
60°C 1.7 2.2
85°C 2.0 3.5
I(LPM4) Low-power mode 4 (LPM4)(2) –40°C 3 V 0.1 0.5 µA
25°C 0.1 0.5
85°C 0.8 2.5
All inputs are tied to 0 V or VCC. Outputs do not source or sink any current. The current consumption in LPM2, LPM3, and LPM4 are measured with active Basic Timer1 and LCD (ACLK selected). The current consumption of the SD16 and the SVS module are specified in their respective sections. LPMx currents measured with WDT+ disabled. The currents are characterized with a KDS Daishinku DT-38 (6 pF) crystal.
Current consumption for brownout is included.

Current consumption of active mode versus system frequency:

I(AM) = I(AM) [at 1 MHz] × f(System) [MHz]

Current consumption of active mode versus supply voltage:

I(AM) = I(AM) [at 3 V] + 170 µA/V × (VCC – 3 V)

Thermal Resistance Characteristics, PM Package (LQFP64)

PARAMETER VALUE UNIT
RθJA Junction-to-ambient thermal resistance, still air(1) 55.7 °C/W
RθJC(TOP) Junction-to-case (top) thermal resistance(2) 16.7 °C/W
RθJB Junction-to-board thermal resistance(3) 27.1 °C/W
ΨJB Junction-to-board thermal characterization parameter 26.8 °C/W
ΨJT Junction-to-top thermal characterization parameter 0.8 °C/W
The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, High-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.

Schmitt-Trigger Inputs − Ports (P1 and P2), RST/NMI, JTAG (TCK, TMS, TDI/TCLK,TDO/TDI)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER VCC MIN MAX UNIT
VIT+ Positive-going input threshold voltage 3 V 1.5 1.98 V
VIT- Negative-going input threshold voltage 3 V 0.9 1.3 V
Vhys Input voltage hysteresis (VIT+ - VIT- ) 3 V 0.45 1 V

Inputs P1.x, P2.x, TAx

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
t(int) External interrupt timing Port P1, P2: P1.x to P2.x, external trigger signal for the interrupt flag(1) 3 V 1.5 cycle
50 ns
t(cap) Timer_A capture timing TAx 3 V 50 ns
f(TAext) Timer_A clock frequency externally applied to pin TAxCLK, INCLK t(H) = t(L) 3 V 10 MHz
f(TAint) Timer_A clock frequency SMCLK or ACLK signal selected 3 V 10 MHz
The external signal sets the interrupt flag every time the minimum t(int) parameters are met. It may be set even with trigger signals shorter than t(int). Both the cycle and timing specifications must be met to ensure the flag is set. t(int) is measured in MCLK cycles.

Leakage Current − Ports (P1 and P2)(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
Ilkg(P1.x) Leakage current, Port P1.x Port 1: V(P1.x) (2) 3 V ±50 nA
Ilkg(P2.x) Leakage current, Port P2.x Port 2: V(P2.x) (2) 3 V ±50 nA
The leakage current is measured with VSS or VCC applied to the corresponding pins, unless otherwise noted.
The port pin must be selected as input.

Outputs − Ports (P1 and P2)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN MAX UNIT
VOH High-level output voltage IOH(max) = –1.5 mA(1) 3 V VCC – 0.25 VCC V
IOH(max) = –6 mA(2) 3 V VCC – 0.6 VCC
VOL Low-level output voltage IOL(max) = 1.5 mA(1) 3 V VSS VSS + 0.25 V
IOL(max) = 6 mA(2) 3 V VSS VSS + 0.6
The maximum total current, IOH(max) and IOL(max), for all outputs combined, should not exceed ±12 mA to satisfy the maximum specified voltage drop.
The maximum total current, IOH(max) and IOL(max), for all outputs combined, should not exceed ±48 mA to satisfy the maximum specified voltage drop.

Output Frequency

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
f(Px.y) Output frequency
(1 ≤ × ≤ 2, 0 ≤ y ≤ 7)
CL = 20 F, IL = ±1.5 mA, VCC = 3 V DC 12 MHz
f(ACLK), P1.1/TA0/MCLK,
P1.5/TACLK/ACLK/S28
CL = 20 pF, VCC = 3 V 12 MHz
f(MCLK),
f(SMCLK)
t(Xdc) Duty cycle of output frequency P1.5/TACLK/ACLK/S28,
CL = 20 pF, VCC = 3 V
fACLK = fLFXT1 = fXT1 40% 60%
fACLK = fLFXT1 = fLF 30% 70%
fACLK = fLFXT1 50%
P1.1/TA0/MCLK, CL = 20 pF, VCC = 3 V,
fMCLK = fDCOCLK
50% – 15 ns 50% 50% + 15 ns

Typical Characteristics – Ports P1 and P2

Figure 5-2 through Figure 5-5 show the typical output currents of Ports P1 and P2. One output loaded at a time.

MSP430F427 MSP430F425 MSP430F423 g_iol_vol_2p2v.gif Figure 5-2 Typical Low-Level Output Current vs
Low-Level Output Voltage
MSP430F427 MSP430F425 MSP430F423 g_ioh_voh_2p2v.gif Figure 5-4 Typical High-Level Output Current vs
High-Level Output Voltage
MSP430F427 MSP430F425 MSP430F423 g_iol_vol_3v.gif Figure 5-3 Typical Low-Level Output Current vs
Low-Level Output Voltage
MSP430F427 MSP430F425 MSP430F423 g_ioh_voh_3v.gif Figure 5-5 Typical High-Level Output Current vs
High-Level Output Voltage

Wake-up Time From LPM3

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN MAX UNIT
td(LPM3) Delay time f = 1 MHz VCC = 3 V 6 µs
f = 2 MHz 6
f = 3 MHz 6

RAM

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN MAX UNIT
VRAMh CPU halted(1) 1.6 V
This parameter defines the minimum supply voltage when the data in program memory RAM remain unchanged. No program execution should take place during this supply voltage condition.

LCD

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
V(33) Analog voltage Voltage at R33 VCC = 3 V 2.5 VCC + 0.2 V
V(23) Voltage at R23 [V(33) – V(03)] × 2/3 + V(03)
V(13) Voltage at R13 [V(33) – V(03)] × 1/3 + V(03)
V(33) – V(03) Voltage at R33 to R03 2.5 VCC + 0.2
I(R03) Input leakage R03 = VSS No load at all segment and common lines,
VCC = 3 V
±20 nA
I(R13) R13 = VCC / 3 ±20
I(R23) R23 = 2 × VCC / 3 ±20
V(Sxx0) Segment line voltage I(Sxx) = –3 µA, VCC = 3 V V(03) V(03) – 0.1 V
V(Sxx1) V(13) V(13) – 0.1
V(Sxx2) V(23) V(23) – 0.1
V(Sxx3) V(33) V(33) + 0.1

USART0(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
t(τ) USART0 deglitch time VCC = 3 V, SYNC = 0, UART mode 150 280 500 ns
The signal applied to the USART0 receive signal/terminal (URXD0) should meet the timing requirements of t(τ) to ensure that the URXS flip-flop is set. The URXS flip-flop is set with negative pulses meeting the minimum-timing condition of t(τ). The operating conditions to set the flag must be met independently from this timing constraint. The deglitch circuitry is active only on negative transitions on the URXD0 line.

POR, BOR(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
td(BOR) Brownout(2) 2000 µs
VCC(start) dVCC/dt ≤ 3 V/s (see Figure 5-6) 0.7 × V(B_IT– ) V
V(B_IT–) dVCC/dt ≤ 3 V/s (see Figure 5-6 through Figure 5-8) 1.71 V
Vhys(B_IT–) dVCC/dt ≤ 3 V/s (see Figure 5-6) 70 130 180 mV
t(reset) Pulse duration needed at RST/NMI pin to accept reset internally, VCC = 3 V 2 µs
The current consumption of the brownout module is already included in the ICC current consumption data. The voltage level V(B_IT–) + Vhys(B_IT–) ≤ 1.8 V.
During power up, the CPU begins code execution following a period of td(BOR) after VCC = V(B_IT–)+ Vhys(B_IT–). The default FLL+ settings must not be changed until VCC ≥ VCC(min), where VCC(min) is the minimum supply voltage for the desired operating frequency. See the MSP430x4xx Family User's Guide for more information on the brownout and SVS circuit.
MSP430F427 MSP430F425 MSP430F423 por_bor_vs_supply_voltage.gif Figure 5-6 POR and BOR vs Supply Voltage
MSP430F427 MSP430F425 MSP430F423 por_bor_vccdrop_square.gif Figure 5-7 VCC(drop) Level With a Rectangular Voltage Drop to Generate a POR or BOR Signal
MSP430F427 MSP430F425 MSP430F423 por_bor_vccdrop_triangle.gif Figure 5-8 VCC(drop) Level With a Triangular Voltage Drop to Generate a POR or BOR Signal

SVS (Supply Voltage Supervisor and Monitor)(3)

over recommended operating free-air temperature range (unless otherwise noted) (also see Figure 5-10)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
t(SVSR) dVCC/dt > 30 V/ms (see Figure 5-9) 5 150 µs
dVCC/dt ≤ 30 V/ms 2000
td(SVSon) SVS on, switch from VLD = 0 to VLD ≠ 0, VCC = 3 V 20 150 µs
tsettle VLD ≠ 0(2) 12 µs
V(SVSstart) VLD ≠ 0, VCC/dt ≤ 3 V/s (see Figure 5-9) 1.55 1.7 V
Vhys(SVS_IT–) VCC/dt ≤ 3 V/s (see Figure 5-9) VLD = 1 70 120 155 mV
VLD = 2 to 14 V(SVS_IT–) × 0.004 V(SVS_IT–) × 0.008
VCC/dt ≤ 3 V/s (see Figure 5-9), external voltage applied on P2.3 VLD = 15 4.4 10.4 mV
V(SVS_IT–) VCC/dt ≤ 3 V/s (see Figure 5-9) VLD = 1 1.8 1.9 2.05 V
VLD = 2 1.94 2.1 2.25
VLD = 3 2.05 2.2 2.37
VLD = 4 2.14 2.3 2.48
VLD = 5 2.24 2.4 2.6
VLD = 6 2.33 2.5 2.71
VLD = 7 2.46 2.65 2.86
VLD = 8 2.58 2.8 3
VLD = 9 2.69 2.9 3.13
VLD = 10 2.83 3.05 3.29
VLD = 11 2.94 3.2 3.42
VLD = 12 3.11 3.35 3.61(1)
VLD = 13 3.24 3.5 3.76(1)
VLD = 14 3.43 3.7(1) 3.99(1)
VCC/dt ≤ 3 V/s (see Figure 5-9), external voltage applied on P2.3 VLD = 15 1.1 1.2 1.3
ICC(SVS)(3) VLD ≠ 0, VCC = 2.2 V or 3 V 10 15 µA
The recommended operating voltage range is limited to 3.6 V.
tsettle is the settling time that the comparator o/p must have a stable level after VLD is switched from VLD ≠ 0 to a different VLD value between 2 and 15. The overdrive is assumed to be greater than 50 mV.
The current consumption of the SVS module is not included in the ICC current consumption data.
MSP430F427 MSP430F425 MSP430F423 svs_reset_vs_supply_voltage.gif Figure 5-9 SVS Reset (SVSR) vs Supply Voltage
MSP430F427 MSP430F425 MSP430F423 svs_vccdrop_square_triangle.gif Figure 5-10 VCC(drop) With a Rectangular Voltage Drop and a Triangular Voltage Drop to Generate an SVS Signal

DCO

over recommended operating free-air temperature range (unless otherwise noted) (see Figure 5-11 through Figure 5-13)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
f(DCOCLK) N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0, fCrystal = 32.768 kHz 3 V 1 MHz
f(DCO = 2) FN_8 = FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1 3 V 0.3 0.7 1.3 MHz
f(DCO = 27) FN_8 = FN_4 = FN_3 = FN_2 = 0, DCOPLUS = 1 3 V 2.7 6.1 11.3 MHz
f(DCO = 2) FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1 3 V 0.8 1.5 2.5 MHz
f(DCO = 27) FN_8 = FN_4 = FN_3 = FN_2 = 1, DCOPLUS = 1 3 V 6.5 12.1 20 MHz
f(DCO = 2) FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1 3 V 1.3 2.2 3.5 MHz
f(DCO = 27) FN_8 = FN_4 = 0, FN_3 = 1, FN_2 = x, DCOPLUS = 1 3 V 10.3 17.9 28.5 MHz
f(DCO = 2) FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1 3 V 2.1 3.4 5.2 MHz
f(DCO = 27) FN_8 = 0, FN_4 = 1, FN_3 = FN_2 = x, DCOPLUS = 1 3 V 16 26.6 41 MHz
f(DCO = 2) FN_8 = 1, FN_4 = 1 = FN_3 = FN_2 = x, DCOPLUS = 1 3 V 4.2 6.3 9.2 MHz
f(DCO = 27) FN_8 = 1, FN_4 = 1 = FN_3 = FN_2 = x, DCOPLUS = 1 3 V 30 46 70 MHz
Sn Step size (ratio) between adjacent DCO taps:
Sn = fDCO(Tap n+1)/fDCO(Tap n) (see Figure 5-12 for taps 21 to 27)
1 < TAP ≤ 20 1.06 1.11
TAP = 27 1.07 1.17
Dt Temperature drift, N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0 3 V –0.2 –0.3 –0.4 %/°C
DV Drift with VCC variation, N(DCO) = 01Eh, FN_8 = FN_4 = FN_3 = FN_2 = 0, D = 2, DCOPLUS = 0 0 5 15 %/V
MSP430F427 MSP430F425 MSP430F423 dco_freq_supply_temp.gif Figure 5-11 DCO Frequency vs Supply Voltage (VCC) and vs Ambient Temperature
MSP430F427 MSP430F425 MSP430F423 dco_tap_step_size.gif Figure 5-12 DCO Tap Step Size
MSP430F427 MSP430F425 MSP430F423 dco_five_overlapping_ranges.gif Figure 5-13 Five Overlapping DCO Ranges Controlled by FN_x Bits

Crystal Oscillator, LFXT1 Oscillator(1) (2)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
CXIN Integrated input capacitance(4) OSCCAPx = 0h 3 V 0 pF
OSCCAPx = 1h 10
OSCCAPx = 2h 14
OSCCAPx = 3h 18
CXOUT Integrated output capacitance(4) OSCCAPx = 0h 3 V 0 pF
OSCCAPx = 1h 10
OSCCAPx = 2h 14
OSCCAPx = 3h 18
VIL Input levels at XIN(3) 3 V VSS 0.2 × VCC V
VIH 0.8 × VCC VCC
The parasitic capacitance from the package and board may be estimated to be 2 pF. The effective load capacitor for the crystal is (CXIN × CXOUT) / (CXIN + CXOUT). This is independent of XTS_FLL.
To improve EMI on the low-power LFXT1 oscillator, particularly in the LF mode (32 kHz), the following guidelines should be observed.
  • Keep the trace between the device and the crystal as short as possible.
  • Design a good ground plane around the oscillator pins.
  • Prevent crosstalk from other clock or data lines into oscillator pins XIN and XOUT.
  • Avoid running PCB traces underneath or adjacent to the XIN and XOUT pins.
  • Use assembly materials and processes that avoid any parasitic load on the oscillator XIN and XOUT pins.
  • If conformal coating is used, ensure that it does not induce capacitive or resistive leakage between the oscillator pins.
  • Do not route the XOUT line to the JTAG header to support the serial programming adapter as shown in other documentation. This signal is no longer required for the serial programming adapter.
Applies only when using an external logic-level clock source. XTS_FLL must be set. Not applicable when using a crystal or resonator.
TI recommends external capacitance for precision real-time clock applications; OSCCAPx = 0h.

SD16 Power Supply and Operating Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
AVCC Analog supply voltage AVCC = DVCC, AVSS = DVSS = 0 V 2.7 3.6 V
ISD16 Analog supply current: 1 active SD16 channel including internal reference SD16LP = 0,
fSD16 = 1 MHz,
SD16OSR = 256
GAIN: 1, 2 3 V 650 950 µA
GAIN: 4, 8, 16 730 1100
GAIN: 32 1050 1550
SD16LP = 1,
fSD16 = 0.5 MHz,
SD16OSR = 256
GAIN: 1 620 930
GAIN: 32 700 1060
fSD16 Analog front-end input clock frequency SD16LP = 0 (low-power mode disabled) 1 MHz
SD16LP = 1 (low-power mode enabled) 0.5

SD16 Analog Input Range(1)

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VID Differential input voltage range for specified performance(2) SD16GAINx = 1, SD16REFON = 1 ±500 mV
SD16GAINx = 2, SD16REFON = 1 ±250
SD16GAINx = 4, SD16REFON = 1 ±125
SD16GAINx = 8, SD16REFON = 1 ±62
SD16GAINx = 16, SD16REFON = 1 ±31
SD16GAINx = 32, SD16REFON = 1 ±15
ZI Input impedance
(one input pin to AVSS)
fSD16 = 1 MHz, SD16GAINx = 1 3 V 200 kΩ
fSD16 = 1 MHz, SD16GAINx = 32 75
ZID Differential input impedance
(IN+ to IN−)
fSD16 = 1 MHz, SD16GAINx = 1 3 V 300 400 kΩ
fSD16 = 1 MHz, SD16GAINx = 32 100 150
VI Absolute input voltage range AVSS – 1 AVCC V
VIC Common-mode input voltage range AVSS – 1 AVCC V
All parameters pertain to each SD16 channel.
The analog input range depends on the reference voltage applied to VREF. If VREF is sourced externally, the full-scale range is defined by VFSR+ = +(VREF / 2) / GAIN and VFSR− = −(VREF / 2) / GAIN. The analog input range should not exceed 80% of VFSR+ or VFSR−.

SD16 Analog Performance

fSD16 = 1 MHz, SD16OSRx = 256, SD16REFON = 1, over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
SINAD Signal-to-noise + distortion ratio SD16GAINx = 1, signal amplitude = 500 mV fIN = 50 Hz or 100 Hz 3 V 83.5 85 dB
SD16GAINx = 2, signal amplitude = 250 mV 81.5 84
SD16GAINx = 4, signal amplitude = 125 mV 76 79.5
SD16GAINx = 8, signal amplitude = 62 mV 73 76.5
SD16GAINx = 16, signal amplitude = 31 mV 69 73
SD16GAINx = 32, signal amplitude = 15 mV 62 69
G Nominal gain SD16GAINx = 1 3 V 0.97 1.00 1.02
SD16GAINx = 2 1.90 1.96 2.02
SD16GAINx = 4 3.76 3.86 3.96
SD16GAINx = 8 7.36 7.62 7.84
SD16GAINx = 16 14.56 15.04 15.52
SD16GAINx = 32 27.20 28.35 29.76
EOS Offset error SD16GAINx = 1 3 V ±0.2 %FSR
SD16GAINx = 32 ±1.5
dEOS/dT Offset error temperature coefficient SD16GAINx = 1 3 V ±4 ±20 ppm FSR/°C
SD16GAINx = 32 ±20 ±100
CMRR Common-mode rejection ratio SD16GAINx = 1, Common-mode input signal:
VID = 500 mV, fIN = 50 Hz or 100 Hz
3 V >90 dB
SD16GAINx = 32, Common-mode input signal:
VID = 16 mV, fIN = 50 Hz or 100 Hz
>75
AC PSRR AC power-supply rejection ratio SD16GAINx = 1, VCC = 3 V ±100 mV, fVCC = 50 Hz 3 V >80 dB
XT Crosstalk 3 V <–100 dB

SD16 Built-in Temperature Sensor(1)

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
TCSensor Sensor temperature coefficient 1.18 1.32 1.46 mV/K
VOffset,sensor Sensor offset voltage –100 100 mV
VSensor Sensor output voltage(2) Temperature sensor voltage at TA = 85°C 3 V 435 475 515 mV
Temperature sensor voltage at TA = 25°C 355 395 435
Temperature sensor voltage at TA = 0°C 320 360 400
The following formula can be used to calculate the temperature sensor output voltage:
VSensor,typ = TCSensor (273 + T [°C] ) + VOffset,sensor [mV]
Results based on characterization or production test, no TCSensor or VOffset,sensor.

SD16 Built-in Voltage Reference

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF Internal reference voltage SD16REFON = 1, SD16VMIDON = 0 3 V 1.14 1.20 1.26 V
IREF Reference supply current SD16REFON = 1, SD16VMIDON = 0 3 V 175 260 µA
TC Temperature coefficient SD16REFON = 1, SD16VMIDON = 0 3 V 20 50 ppm/K
CREF VREF load capacitance SD16REFON = 1 SD16VMIDON = 0(1) 100 nF
ILOAD VREF(I) maximum load current SD16REFON = 0, SD16VMIDON = 0 3 V ±200 nA
tON Turnon time SD16REFON = 0 → 1, SD16VMIDON = 0,
CREF = 100 nF
3 V 5 ms
DC PSR DC power supply rejection, ΔVREF/ΔVCC SD16REFON = 1, SD16VMIDON = 0,
VCC = 2.5 V to 3.6 V
200 µV/V
No capacitance is required on VREF. However, TI recommends a capacitance of at least 100 nF to reduce any reference voltage noise.

SD16 Built-in Reference Output Buffer

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF,BUF Reference buffer output voltage SD16REFON = 1, SD16VMIDON = 1 3 V 1.2 V
IREF,BUF Reference supply and reference output buffer quiescent current SD16REFON = 1, SD16VMIDON = 1 3 V 385 600 A
CREF(O) Required load capacitance on VREF SD16REFON = 1, SD16VMIDON = 1 470 nF
ILOAD,Max Maximum load current on VREF SD16REFON = 1, SD16VMIDON = 1 3 V ±1 mA
Maximum voltage variation versus load current |ILOAD| = 0 to 1 mA 3 V –15 +15 mV
tON Turnon time SD16REFON = 0 → 1, SD16VMIDON = 0,
CREF = 100 nF
3 V 100 µs

SD16 External Reference Input

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VREF(I) Input voltage SD16REFON = 0 3 V 1.0 1.25 1.5 V
IREF(I) Input current SD16REFON = 0 3 V 50 nA

Flash Memory

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VCC(PGM/ ERASE) Program and erase supply voltage 2.7 3.6 V
fFTG Flash timing generator frequency 257 476 kHz
IPGM Supply current from DVCC during program 2.7 V, 3.6 V 3 5 mA
IERASE Supply current from DVCC during erase     2.7 V, 3.6 V 3 7 mA
tCPT Cumulative program time(1) 2.7 V, 3.6 V 10 ms
tCMErase Cumulative mass erase time(2) 2.7 V, 3.6 V 200 ms
Program and erase endurance 104 105 cycles
tRetention Data retention duration TJ = 25°C 100 years
tWord Word or byte program time(3) 35 tFTG
tBlock, 0 Block program time for first byte or word(3) 30
tBlock, 1–63 Block program time for each additional byte or word(3) 21
tBlock, End Block program end-sequence wait time(3) 6
tMass Erase Mass erase time(3) 5297
tSeg Erase Segment erase time(3) 4819
The cumulative program time must not be exceeded when writing to a 64-byte flash block. This parameter applies to all programming methods: individual word or byte write mode and block write mode.
The mass erase duration generated by the flash timing generator is at least 11.1 ms ( = 5297 × (1 / fFTG,max) = 5297 × (1 / 476 kHz)). To achieve the required cumulative mass erase time, the mass erase operation of the flash controller can be repeated until this time is met (a worst case minimum of 19 cycles is required).
These values are hardwired into the state machine of the flash controller (tFTG = 1 / fFTG).

JTAG Interface

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
fTCK TCK input frequency See (1) 2.2 V 0 5 MHz
3V 0 10
RInternal Internal pullup resistance on TMS, TCK, TDI/TCLK See (2) 2.2 V, 3 V 25 60 90 kΩ
fTCK may be restricted to meet the timing requirements of the module selected.
TMS, TDI/TCLK, and TCK pullup resistors are implemented in all versions.

JTAG Fuse(1)

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN MAX UNIT
VCC(FB) Supply voltage during fuse-blow condition TA = 25°C 2.5 V
VFB Voltage level on TDI/TCLK for fuse-blow 6 7 V
IFB Supply current into TDI/TCLK during fuse blow 100 mA
tFB Time to blow fuse 1 ms
After the fuse is blown, no further access to the MSP430 JTAG/Test and emulation features is possible. The JTAG block is switched to bypass mode.