JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| fPx.y | Port output frequency (with load) | (1)(2) | VIO = 1.62 V to 1.98 V(3),
PMMCOREVx = 0 |
16 | MHz | |
| VIO = 1.62 V to 1.98 V(3),
PMMCOREVx = 3 |
25 | |||||
| fPort_CLK | Clock output frequency | ACLK, SMCLK, or MCLK,
CL = 20 pF(2) |
VIO = 1.62 V to 1.98 V(3),
PMMCOREVx = 0 |
16 | MHz | |
| VIO = 1.62 V to 1.98 V(3),
PMMCOREVx = 3 |
25 | |||||