JAJSG79H November 2012 – September 2018
PRODUCTION DATA.
| PARAMETER | VCC | VIO | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSU, BSLEN | Setup time BSLEN to RST/NMI(1) | 2.2 V, 3 V | 1.62 V to 1.98 V | 100 | ns | |
| tHO, BSLEN | Hold time BSLEN to RST/NMI(2) | 2.2 V, 3 V | 1.62 V to 1.98 V | 350 | µs | |
Figure 5-18 DVIO BSL Entry Timing