JAJSG79H November 2012 – September 2018 MSP430F5212 , MSP430F5214 , MSP430F5217 , MSP430F5219 , MSP430F5222 , MSP430F5224 , MSP430F5229
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| I(SVMH) | SVMH current consumption | SVMHE = 0, DVCC = 3.6 V | 0 | nA | ||
| SVMHE= 1, DVCC = 3.6 V, SVMHFP = 0 | 200 | |||||
| SVMHE = 1, DVCC = 3.6 V, SVMHFP = 1 | 1.5 | µA | ||||
| V(SVMH) | SVMH on or off voltage level(1) | SVMHE = 1, SVSMHRRL = 0 | 1.62 | 1.74 | 1.85 | V |
| SVMHE = 1, SVSMHRRL = 1 | 1.88 | 1.94 | 2.07 | |||
| SVMHE = 1, SVSMHRRL = 2 | 2.07 | 2.14 | 2.28 | |||
| SVMHE = 1, SVSMHRRL = 3 | 2.20 | 2.30 | 2.42 | |||
| SVMHE = 1, SVSMHRRL = 4 | 2.32 | 2.40 | 2.55 | |||
| SVMHE = 1, SVSMHRRL = 5 | 2.52 | 2.70 | 2.88 | |||
| SVMHE = 1, SVSMHRRL = 6 | 2.90 | 3.10 | 3.23 | |||
| SVMHE = 1, SVSMHRRL = 7 | 2.90 | 3.10 | 3.23 | |||
| SVMHE = 1, SVMHOVPE = 1 | 3.75 | |||||
| tpd(SVMH) | SVMH propagation delay | SVMHE = 1, dVDVCC/dt = 10 mV/µs,
SVMHFP = 1 |
2.5 | µs | ||
| SVMHE = 1, dVDVCC/dt = 1 mV/µs,
SVMHFP = 0 |
20 | |||||
| t(SVMH) | SVMH on or off delay time | SVMHE = 0 → 1, dVDVCC/dt = 10 mV/µs,
SVMHFP = 1 |
12.5 | µs | ||
| SVMHE = 0 → 1, dVDVCC/dt = 1 mV/µs,
SVMHFP = 0 |
100 | |||||