JAJSG72F September 2010 – September 2018 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –3 mA (1) | 1.8 V | VCC – 0.25 | VCC | V |
| I(OHmax) = –10 mA (2) | VCC – 0.60 | VCC | ||||
| I(OHmax) = –5 mA (1) | 3 V | VCC – 0.25 | VCC | |||
| I(OHmax) = –15 mA (2) | VCC – 0.60 | VCC | ||||
| OL | Low-level output voltage | I(OLmax) = 3 mA (1) | 1.8 V | VSS | VSS + 0.25 | V |
| I(OLmax) = 10 mA (2) | VSS | VSS + 0.60 | ||||
| I(OLmax) = 5 mA (1) | 3 V | VSS | VSS + 0.25 | |||
| I(OLmax) = 15 mA (2) | VSS | VSS + 0.60 | ||||