JAJSG72F September 2010 – September 2018 MSP430F5304 , MSP430F5308 , MSP430F5309 , MSP430F5310
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTB | Timer_B input clock frequency | Internal: SMCLK or ACLK,
External: TBCLK, Duty cycle = 50% ±10% |
1.8 V, 3 V | 25 | MHz | |
| tTB,cap | Timer_B capture timing | All capture inputs, minimum pulse duration required for capture | 1.8 V, 3 V | 20 | ns | |