JAJSG73F August 2010 – September 2019 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA.
In addition to the standard JTAG interface, the MSP430 family supports the two wire Spy-Bi-Wire interface. Spy-Bi-Wire can be used to interface with MSP430 development tools and device programmers. Table 6-5 lists the Spy-Bi-Wire interface pin requirements. For further details on interfacing to development tools and device programmers, see the MSP430 Hardware Tools User's Guide. For complete description of the features of the JTAG interface and its implementation, see MSP430 Programming With the JTAG Interface.
| DEVICE SIGNAL | DIRECTION | FUNCTION |
|---|---|---|
| TEST/SBWTCK | IN | Spy-Bi-Wire clock input |
| RST/NMI/SBWTDIO | IN, OUT | Spy-Bi-Wire data input/output |
| VCC | Power supply | |
| VSS | Ground supply |