JAJSG47F August 2010 – September 2020 MSP430F5333 , MSP430F5335 , MSP430F5336 , MSP430F5338
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK, External: UCLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | ||
| fBITCLK | BITCLK clock frequency (equals baud rate in MBaud) | 1 | MHz | |||
| tτ | UART receive deglitch time(1) | 2.2 V | 50 | 600 | ns | |
| 3 V | 50 | 600 | ||||