JAJSG78F July 2011 – September 2018 MSP430F5340 , MSP430F5341 , MSP430F5342
PRODUCTION DATA.
The SYS module handles many of the system functions within the device. These include power on reset and power up clear handling, NMI source selection and management, reset interrupt vector generators, bootloader entry mechanisms, as well as configuration management (device descriptors). The SYS module also includes a data exchange mechanism through JTAG called a JTAG mailbox that can be used in the application. Table 6-8 lists the interrupt vector registers of the SYS module.
| INTERRUPT VECTOR REGISTER | ADDRESS | INTERRUPT EVENT | VALUE | PRIORITY |
|---|---|---|---|---|
| SYSRSTIV, System Reset | 019Eh | No interrupt pending | 00h | |
| Brownout (BOR) | 02h | Highest | ||
| RST/NMI (POR) | 04h | |||
| PMMSWBOR (BOR) | 06h | |||
| Wakeup from LPMx.5 | 08h | |||
| Security violation (BOR) | 0Ah | |||
| SVSL (POR) | 0Ch | |||
| SVSH (POR) | 0Eh | |||
| SVML_OVP (POR) | 10h | |||
| SVMH_OVP (POR) | 12h | |||
| PMMSWPOR (POR) | 14h | |||
| WDT time-out (PUC) | 16h | |||
| WDT password violation (PUC) | 18h | |||
| KEYV flash password violation (PUC) | 1Ah | |||
| Reserved | 1Ch | |||
| Peripheral area fetch (PUC) | 1Eh | |||
| PMM password violation (PUC) | 20h | |||
| Reserved | 22h to 3Eh | Lowest | ||
| SYSSNIV, System NMI | 019Ch | No interrupt pending | 00h | |
| SVMLIFG | 02h | Highest | ||
| SVMHIFG | 04h | |||
| SVSMLDLYIFG | 06h | |||
| SVSMHDLYIFG | 08h | |||
| VMAIFG | 0Ah | |||
| JMBINIFG | 0Ch | |||
| JMBOUTIFG | 0Eh | |||
| SVMLVLRIFG | 10h | |||
| SVMHVLRIFG | 12h | |||
| Reserved | 14h to 1Eh | Lowest | ||
| SYSUNIV, User NMI | 019Ah | No interrupt pending | 00h | |
| NMIIFG | 02h | Highest | ||
| OFIFG | 04h | |||
| ACCVIFG | 06h | |||
| Reserved | 08h | |||
| Reserved | 0Ah to 1Eh | Lowest |