JAJSBT6E October 2012 – September 2020 MSP430F5358 , MSP430F5359 , MSP430F5658 , MSP430F5659 , MSP430F6458 , MSP430F6459 , MSP430F6658 , MSP430F6659
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Resolution | 12-bit monotonic | 12 | bits | |||||
INL | Integral nonlinearity(1) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±2 | ±4 | LSB | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±2 | ±4 | |||||
DNL | Differential nonlinearity(1) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±0.4 | ±1 | LSB | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±0.4 | ±1 | |||||
EO | Offset voltage | Without calibration(1) (2) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±21 | mV | ||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±21 | ||||||
With calibration(1) (2) | VeREF+ = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±1.5 | |||||
VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±1.5 | ||||||
dE(O)/dT | Offset error temperature coefficient(1) | With calibration | 2.2 V, 3 V | ±10 | µV/°C | |||
EG | Gain error | VeREF+ = 1.5 V | 2.2 V | ±2.5 | %FSR | |||
VeREF+ = 2.5 V | 3 V | ±2.5 | ||||||
dE(G)/dT | Gain temperature coefficient(1) | 2.2 V, 3 V | 10 | ppm of FSR/°C | ||||
tOffset_Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.2 V, 3 V | 165 | ms | |||
DAC12AMPx = 3, 5 | 66 | |||||||
DAC12AMPx = 4, 6, 7 | 16.5 |