JAJSG53F August 2009 – September 2018 MSP430F5418 , MSP430F5419 , MSP430F5435 , MSP430F5436 , MSP430F5437 , MSP430F5438
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
1.8 V, 3 V | 25 | MHz | |
| tTA,cap | Timer_A capture timing | All capture inputs, minimum pulse duration required for capture | 1.8 V, 3 V | 20 | ns | |