JAJSG56K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
| PARAMETER | EXECUTION MEMORY | VCC | PMMCOREVx | FREQUENCY (fDCO = fMCLK = fSMCLK) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 8 MHz | 12 MHz | 20 MHz | 25 MHz | ||||||||||
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| IAM, Flash | Flash | 3 V | 0 | 0.25 | 0.27 | 1.55 | 1.68 | mA | ||||||
| 1 | 0.28 | 1.74 | 2.58 | 2.78 | ||||||||||
| 2 | 0.30 | 1.91 | 2.84 | 4.68 | 5.06 | |||||||||
| 3 | 0.32 | 2.09 | 3.10 | 5.13 | 6.0 | 6.5 | ||||||||
| IAM, RAM | RAM | 3 V | 0 | 0.17 | 0.19 | 0.91 | 1.00 | mA | ||||||
| 1 | 0.19 | 1.03 | 1.54 | 1.67 | ||||||||||
| 2 | 0.20 | 1.16 | 1.73 | 2.84 | 3.11 | |||||||||
| 3 | 0.21 | 1.24 | 1.87 | 3.1 | 3.9 | 4.3 | ||||||||