JAJSG56K July 2009 – September 2018 MSP430F5500 , MSP430F5501 , MSP430F5502 , MSP430F5503 , MSP430F5504 , MSP430F5505 , MSP430F5506 , MSP430F5507 , MSP430F5508 , MSP430F5509 , MSP430F5510
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fUSCI | USCI input clock frequency | SMCLK, ACLK
Duty cycle = 50% ±10% |
fSYSTEM | MHz | ||
| tSU,MI | SOMI input data setup time | PMMCOREV = 0 | 1.8 V | 55 | ns | |
| 3 V | 38 | |||||
| PMMCOREV = 3 | 2.4 V | 30 | ||||
| 3 V | 25 | |||||
| tHD,MI | SOMI input data hold time | PMMCOREV = 0 | 1.8 V | 0 | ns | |
| 3 V | 0 | |||||
| PMMCOREV = 3 | 2.4 V | 0 | ||||
| 3 V | 0 | |||||
| tVALID,MO | SIMO output data valid time(2) | UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 0 |
1.8 V | 20 | ns | |
| 3 V | 18 | |||||
| UCLK edge to SIMO valid,
CL = 20 pF, PMMCOREV = 3 |
2.4 V | 16 | ||||
| 3 V | 15 | |||||
| tHD,MO | SIMO output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | –10 | ns | |
| 3 V | –8 | |||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | –10 | ||||
| 3 V | –8 | |||||
Figure 5-11 SPI Master Mode, CKPH = 0
Figure 5-12 SPI Master Mode, CKPH = 1