JAJSG52N March 2009 – September 2018
PRODUCTION DATA.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| V(CM) | Differential input common mode range | 0.8 | 2.5 | V |
| Z(IN) | Input impedance | 300 | kΩ | |
| VCRS | Crossover voltage | 1.3 | 2.0 | V |
| VIL | Static SE input logic low level | 0.8 | V | |
| VIH | Static SE input logic high level | 2.0 | V | |
| VDI | Differential input voltage | 0.2 | V | |