JAJSG52N March 2009 – September 2018 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA.
TA1 is a 16-bit timer and counter (Timer_A type) with three capture/compare registers. TA1 can support multiple capture/compare registers, PWM outputs, and interval timing (see Table 6-12). TA1 also has extensive interrupt capabilities. Interrupts can be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
|---|---|---|---|---|---|---|---|---|
| RGC, YFF, ZQE | PN | RGC, YFF, ZQE | PN | |||||
| 24, D7, G5 - P1.6 | 27 - P1.6 | TA1CLK | TACLK | Timer | NA | NA | ||
| ACLK (internal) | ACLK | |||||||
| SMCLK (internal) | SMCLK | |||||||
| 24, D7, G5 - P1.6 | 27 - P1.6 | TA1CLK | TACLK | |||||
| 25, D8, H5 - P1.7 | 28 - P1.7 | TA1.0 | CCI0A | CCR0 | TA0 | TA1.0 | 25, D8, H5 - P1.7 | 28 - P1.7 |
| DVSS | CCI0B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 26, E5, J5 - P2.0 | 29 - P2.0 | TA1.1 | CCI1A | CCR1 | TA1 | TA1.1 | 26, E5, J5 - P2.0 | 29 - P2.0 |
| CBOUT (internal) | CCI1B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 27, E8, G6 - P2.1 | 30 - P2.1 | TA1.2 | CCI2A | CCR2 | TA2 | TA1.2 | 27, E8, G6 - P2.1 | 30 - P2.1 |
| ACLK (internal) | CCI2B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||