JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
Figure 6-37 shows the port diagram. Table 6-96 summarizes the selection of the pin functions.
Figure 6-37 Port P11 (P11.4 and P11.5) Diagram (PEU Package Only) | PIN NAME (P11.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P11DIR.x | P11SEL0.x | |||
| P11.4/CBOUT | 4 | P11.4 (I/O) | I:0; O:1 | 0 |
| N/A | 0 | 1 | ||
| CBOUT | 1 | 1 | ||
| P11.5/TACLK/RTCCLK | 5 | P11.5 (I/O) | I:0; O:1 | 0 |
| TACLK | 0 | 1 | ||
| RTCCLK | 1 | 1 | ||