JAJSG93E September 2012 – September 2018
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | AUXVCC3 | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –100 µA(1) | 1.8 V | 1.50 | 1.80 | V |
| I(OHmax) = –200 µA(1) | 1.20 | 1.80 | ||||
| I(OHmax) = –100 µA(1) | 3 V | 2.70 | 3.00 | |||
| I(OHmax) = –200 µA(1) | 2.40 | 3.00 | ||||
| VOL | Low-level output voltage | I(OLmax) = 100 µA(1) | 1.8 V | 0.00 | 0.25 | V |
| I(OLmax) = 200 µA(1) | 0.00 | 0.60 | ||||
| I(OLmax) = 100 µA(1) | 3 V | 0.00 | 0.25 | |||
| I(OLmax) = 200 µA(1) | 0.00 | 0.60 | ||||