JAJSG93E September 2012 – September 2018
PRODUCTION DATA.
Figure 4-1 shows the pinout for the MSP430F677x devices in the 128-pin PEU package. Table 4-1 lists the differences among the pinouts for the MSP430F677x, MSP430F676x, and MSP430F674x devices.
| PIN NUMBER | PIN NAME | ||
|---|---|---|---|
| MSP430F677xIPEU | MSP430F676xIPEU | MSP430F674xIPEU | |
| 46 | P6.1/SD4DIO/S39 | P6.1/SD4DIO/S39 | P6.1/S39 |
| 47 | P6.2/SD5DIO/S38 | P6.2/SD5DIO/S38 | P6.2/S38 |
| 48 | P6.3/SD6DIO/S37 | P6.3/S37 | P6.3/S37 |
| 113 | VREF | VREF | VREF |
| 114 | SD4P0 | SD4P0 | NC |
| 115 | SD4N0 | SD4N0 | NC |
| 116 | SD5P0 | SD5P0 | NC |
| 117 | SD5N0 | SD5NO | NC |
| 118 | SD6P0 | NC | NC |
| 119 | SD6N0 | NC | NC |
Figure 4-2 shows the pinout for the MSP430F677x devices in the 100-pin PZ package. Table 4-2 lists the differences among the pinouts for the MSP430F677x, MSP430F676x, and MSP430F674x devices.
| PIN NUMBER | PIN NAME | ||
|---|---|---|---|
| MSP430F677xIPZ | MSP430F676xIPZ | MSP430F674xIPZ | |
| 11 | VREF | VREF | VREF |
| 12 | SD4P0 | SD4P0 | NC |
| 13 | SD4N0 | SD4N0 | NC |
| 14 | SD5P0 | SD5P0 | NC |
| 15 | SD5N0 | SD5NO | NC |
| 16 | SD6P0 | NC | NC |
| 17 | SD6N0 | NC | NC |
| 72 | P5.5/SD4DIO/S19 | P5.5/SD4DIO/S19 | P5.5/S19 |
| 73 | P5.6/SD5DIO/S18 | P5.6/SD5DIO/S18 | P5.6/S18 |
| 74 | P5.7/SD6DIO/S17 | P5.7/S17 | P5.7/S17 |