JAJSG95A May 2014 – September 2018 MSP430F6745A , MSP430F6746A , MSP430F6747A , MSP430F6748A , MSP430F6749A , MSP430F6765A , MSP430F6766A , MSP430F6767A , MSP430F6768A , MSP430F6769A , MSP430F6775A , MSP430F6776A , MSP430F6777A , MSP430F6778A , MSP430F6779A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC,Monitor | Average supply current for monitoring circuitry drawn from VDSYS | LOCKAUX = 0, AUXMRx = 0
AUX0MD = 0, AUX1MD = 0, AUX2MD = 1, VDSYS = DVCC, VASYS = AVCC, Current measured at VDSYS |
1.10 | µA | ||
| IMeas,Montior | Average current drawn from monitored supply during measurement cycle | LOCKAUX = 0, AUXMRx = 0
AUX0MD = 0, AUX1MD = 0, AUX2MD = 1, VDSYS = DVCC, VASYS = AVCC, Current measured at AUXVCC1 |
0.13 | µA | ||
| VMonitor | Auxiliary supply threshold level (same as high-side SVM) | General | VSVMH (SVSMHRRLx = AUXLVLx) | VSVMH (SVSMHRRLx = AUXLVLx) | VSVMH (SVSMHRRLx = AUXLVLx) | V |
| X – 5% | X + 5% | |||||
| AUXLVLx = 0 | 1.65 | 1.75 | 1.85 | |||
| AUXLVLx = 1 | 1.85 | 1.95 | 2.05 | |||
| AUXLVLx = 2 | 2.05 | 2.15 | 2.25 | |||
| AUXLVLx = 3 | 2.15 | 2.25 | 2.35 | |||
| AUXLVLx = 4 | 2.30 | 2.40 | 2.55 | |||
| AUXLVLx = 5 | 2.57 | 2.70 | 2.83 | |||
| AUXLVLx = 6 | 2.90 | 3.00 | 3.20 | |||
| AUXLVLx = 7 | 2.90 | 3.00 | 3.20 | |||
Table 5-21 lists the ON-resistance characteristics of the switches.