JAJSG24C April 2015 – August 2018 MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5922 , MSP430FR59221 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNR | Signal-to-noise ratio | VR+ = 2.5 V, VR– = AVSS | 64 | 68 | dB | |
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.2 | 10.7 | bits | |
Table 5-28 lists the single-ended dynamic performance characteristics of the ADC with an internal reference.