JAJSG19C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ENOB | Effective number of bits(2) | VR+ = 2.5 V, VR– = AVSS | 10.3 | 10.7 | Bits | ||
Table 5-29 lists the dynamic performance characteristics of the ADC with single-ended inputs and an external reference.