JAJSG26C March 2016 – August 2018 MSP430FR5962 , MSP430FR5964 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941
PRODUCTION DATA.
Table 4-3 describes the buffer types that are referenced in Table 4-1.
| BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PU OR PD(1) | NOMINAL PU OR PD STRENGTH (µA)(1) | OUTPUT DRIVE STRENGTH (mA)(1) | COMMENTS |
|---|---|---|---|---|---|---|
| Analog(2) | 3.0 V | No | N/A | N/A | N/A | See analog modules in Specifications for details |
| LVCMOS | 3.0 V | Yes(3) | Programmable | See Digital I/Os | See Typical Characteristics – Outputs | |
| Power (DVCC)(4) | 3.0 V | No | N/A | N/A | N/A | SVS enables hysteresis on DVCC |
| Power (AVCC)(4) | 3.0 V | No | N/A | N/A | N/A | |
| Power (DVSS and AVSS)(4) | 0 V | No | N/A | N/A | N/A |