JAJSG26C March 2016 – August 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QWAKE-UP FRAM | Charge used for activating the FRAM in AM or during wake-up from LPM0 if previously disabled by the FRAM controller. | 16.5 | nAs | |||
QWAKE-UP LPM0 | Charge used for wake-up from LPM0 to active mode (with FRAM active) | 3.8 | nAs | |||
QWAKE-UP LPM1 | Charge used for wake-up from LPM1 to active mode (with FRAM active) | 21 | nAs | |||
QWAKE-UP LPM2 | Charge used for wake-up from LPM2 to active mode (with FRAM active) | 22 | nAs | |||
QWAKE-UP LPM3 | Charge used for wake-up from LPM3 to active mode (with FRAM active) | 25 | nAs | |||
QWAKE-UP LPM4 | Charge used for wake-up from LPM4 to active mode (with FRAM active) | 25 | nAs | |||
QWAKE-UP LPM3.5 | Charge used for wake-up from LPM3.5 to active mode(2) | 121 | nAs | |||
QWAKE-UP LPM4.5 | Charge used for wake-up from LPM4.5 to active mode(2) | SVSHE = 1 | 123 | nAs | ||
SVSHE = 0 | 121 | |||||
QWAKE-UP-RESET | Charge used for reset from RST or BOR event to active mode(2) | 102 | nAs |