JAJSG20C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
Figure 6-7 shows the port diagram. Table 6-37 summarizes the selection of the pin function.
| PIN NAME (P9.x) | x | FUNCTION | CONTROL BITS AND SIGNALS (1) | ||
|---|---|---|---|---|---|
| P9DIR.x | P9SEL1.x | P9SEL0.x | |||
| P9.0/A8/C8 | 0 | P9.0 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| N/A(1) | X | 1 | 0 | ||
| A8/C8 (1)(5) | X | 1 | 1 | ||
| P9.1/A9/C9 | 1 | P9.1 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| N/A(1) | X | 1 | 0 | ||
| A9/C9 (1)(5) | X | 1 | 1 | ||
| P9.2/A10/C10 | 2 | P9.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| N/A(1) | X | 1 | 0 | ||
| A10/C10 (1)(5) | X | 1 | 1 | ||
| P9.3/A11/C11 | 3 | P9.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 0 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| N/A(1) | X | 1 | 0 | ||
| A11/C11 (1)(5) | X | 1 | 1 | ||