JAJSG20C August 2014 – August 2018 MSP430FR6877 , MSP430FR6879 , MSP430FR68791
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IAVCC_COMP | Comparator operating supply current into AVCC, excludes reference resistor ladder | CEPWRMD = 00, CEON = 1,
CERSx = 00 (fast) |
2.2 V, 3.0 V | 11 | 20 | µA | |
| CEPWRMD = 01, CEON = 1,
CERSx = 00 (medium) |
9 | 17 | |||||
| CEPWRMD = 10, CEON = 1,
CERSx = 00 (slow), TA = 30°C |
0.5 | ||||||
| CEPWRMD = 10, CEON = 1,
CERSx = 00 (slow), TA = 85°C |
1.3 | ||||||
| IAVCC_REF | Quiescent current of resistor ladder into AVCC, including REF module current | CEREFLx = 01, CERSx = 10, REFON = 0,
CEON = 0, CEREFACC = 0 |
2.2 V, 3.0 V | 12 | 15 | µA | |
| CEREFLx = 01, CERSx = 10, REFON = 0,
CEON = 0, CEREFACC = 1 |
5 | 7 | |||||
| VREF | Reference voltage level | CERSx = 11, CEREFLx = 01, CEREFACC = 0 | 1.8 V | 1.17 | 1.2 | 1.23 | V |
| CERSx = 11, CEREFLx = 10, CEREFACC = 0 | 2.2 V | 1.92 | 2.0 | 2.08 | |||
| CERSx = 11, CEREFLx = 11, CEREFACC = 0 | 2.7 V | 2.40 | 2.5 | 2.60 | |||
| CERSx = 11, CEREFLx = 01, CEREFACC = 1 | 1.8 V | 1.10 | 1.2 | 1.245 | |||
| CERSx = 11, CEREFLx = 10, CEREFACC = 1 | 2.2 V | 1.90 | 2.0 | 2.08 | |||
| CERSx = 11, CEREFLx = 11, CEREFACC = 1 | 2.7 V | 2.35 | 2.5 | 2.60 | |||
| VIC | Common-mode input range | 0 | VCC – 1 | V | |||
| VOFFSET | Input offset voltage | CEPWRMD = 00 | –32 | 32 | mV | ||
| CEPWRMD = 01 | –32 | 32 | |||||
| CEPWRMD = 10 | –30 | 30 | |||||
| CIN | Input capacitance | CEPWRMD = 00 or CEPWRMD = 01 | 9 | pF | |||
| CEPWRMD = 10 | 9 | ||||||
| RSIN | Series input resistance | On (switch closed) | 1 | 3 | kΩ | ||
| Off (switch open) | 50 | MΩ | |||||
| tPD | Propagation delay, response time | CEPWRMD = 00, CEF = 0, Overdrive ≥ 20 mV | 260 | 330 | ns | ||
| CEPWRMD = 01, CEF = 0, Overdrive ≥ 20 mV | 350 | 460 | |||||
| CEPWRMD = 10, CEF = 0, Overdrive ≥ 20 mV | 15 | µs | |||||
| tPD,filter | Propagation delay with filter active | CEPWRMD = 00 or 01, CEF = 1,
Overdrive ≥ 20 mV, CEFDLY = 00 |
700 | 1000 | ns | ||
| CEPWRMD = 00 or 01, CEF = 1,
Overdrive ≥ 20 mV, CEFDLY = 01 |
1.0 | 1.8 | µs | ||||
| CEPWRMD = 00 or 01, CEF = 1,
Overdrive ≥ 20 mV, CEFDLY = 10 |
2.0 | 3.5 | |||||
| CEPWRMD = 00 or 01, CEF = 1,
Overdrive ≥ 20 mV, CEFDLY = 11 |
4.0 | 7.0 | |||||
| tEN_CMP | Comparator enable time | CEON = 0 → 1, VIN+, VIN- from pins,
Overdrive ≥ 20 mV, CEPWRMD = 00 |
0.9 | 1.5 | µs | ||
| CEON = 0 → 1, VIN+, VIN- from pins,
Overdrive ≥ 20 mV, CEPWRMD = 01 |
0.9 | 1.5 | |||||
| CEON = 0 → 1, VIN+, VIN- from pins,
Overdrive ≥ 20 mV, CEPWRMD = 10 |
15 | 100 | |||||
| tEN_CMP_VREF | Comparator and reference ladder and reference voltage enable time | CEON = 0 → 1, CEREFLX = 10, CERSx = 10 or 11, CEREF0 = CEREF1 = 0x0F,
Overdrive ≥ 20 mV |
350 | 1500 | µs | ||
| VCE_REF | Reference voltage for a given tap | VIN = reference into resistor ladder,
n = 0 to 31 |
VIN × (n + 0.5) / 32 | VIN × (n + 1) / 32 | VIN × (n + 1.5) / 32 | V | |