JAJSG23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IVLO | Current consumption | 100 | nA | ||||
| fVLO | VLO frequency | Measured at ACLK | 6 | 9.4 | 14 | kHz | |
| dfVLO/dT | VLO frequency temperature drift | Measured at ACLK(1) | 0.2 | %/°C | |||
| dfVLO/dVCC | VLO frequency supply voltage drift | Measured at ACLK(2) | 0.7 | %/V | |||
| fVLO,DC | Duty cycle | Measured at ACLK | 40% | 50% | 60% | ||
Table 5-8 lists the characteristics of the MODOSC.