JAJSFD0C September 2014 – March 2021
PRODUCTION DATA
Table 9-16 lists the memory organization for the specified devices.
| MSP430i2040 MSP430i2030 MSP430i2020 | MSP430i2041 MSP430i2031 MSP430i2021 | ||
|---|---|---|---|
| Memory | Size | 16KB | 32KB |
| Main: interrupt vector | Flash | 0xFFFF to 0xFFE0 | 0xFFFF to 0xFFE0 |
| Main: code memory | Flash | 0xFFFF to 0xC000 | 0xFFFF to 0x8000 |
| Information memory | Size | 1KB | 1KB |
| Flash | 0x13FFh to 0x1000 | 0x13FFh to 0x1000 | |
| RAM | Size | 1KB | 2KB |
| Address | 0x05FF to 0x0200 | 0x09FF to 0x0200 | |
| Peripherals | 16-bit | 0x01FF to 0x0100 | 0x01FF to 0x0100 |
| 8-bit | 0x00FF to 0x0010 | 0x00FF to 0x0010 | |
| 8-bit SFR | 0x000F to 0x0000 | 0x000F to 0x0000 | |