JAJSUK7A May 2024 – November 2024 MSPM0L1227-Q1 , MSPM0L1228-Q1 , MSPM0L2227-Q1 , MSPM0L2228-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | PN PIN |
|---|---|---|---|---|---|---|---|---|
| CLK_OUT | O | CLK_OUT digital clock output from the PMCU | 18, 8, 9 | 11, 13, 14, 18, 26, 31 | 13, 17, 18, 29, 40, 47 | 13, 17, 18, 29, 40, 47 | 18, 31, 49, 55, 56, 63, 7 | 17, 23, 28, 35, 43, 62, 79 |
| FCC_IN | I | Frequency clock counter (FCC) input signal | 12, 24 | 1, 11, 16, 20, 9 | 1, 11, 13, 27, 31 | 1, 11, 13, 27, 31 | 27, 28, 33, 45, 49, 5, 9 | 1, 13, 17, 41, 45, 75, 76 |
| HFCLK_IN | I | High frequency clock digital clock input signal | 10, 12 | 12, 14, 16 | 12, 14, 16 | 46, 50, 54 | 14, 18, 22 | |
| HFXIN | A | High frequency crystal oscillator (HFXT) signal | 9 | 11 | 11 | 45 | 13 | |
| HFXOUT | A | High frequency crystal oscillator (HFXT) signal | 10 | 12 | 12 | 46 | 14 | |
| LFCLK_IN | I | Low frequency clock digital clock input signal | 7 | 8 | 10 | 10 | 44 | 12 |
| LFXIN | A | Low frequency crystal oscillator (LFXT) signal | 6 | 7 | 9 | 9 | 43 | 11 |
| LFXOUT | A | Low frequency crystal oscillator (LFXT) signal | 7 | 8 | 10 | 10 | 44 | 12 |
| ROSC | A | SYSOSC frequency correction loop (FCL) external resistor signal | 5 | 6 | 8 | 8 | 42 | 10 |