JAJSCO8C November 2016 – October 2019 MUX36D08 , MUX36S16
PRODUCTION DATA.
| VDD = 24 V, VSS = 0 V | ||
| VDD = 15 V, VSS = –15 V | ||
| MUX36S16, source-to-drain | ||
| Drain-to-source |
| MUX36S16, VDD = 15 V, VSS = –15 V | ||
| MUX36S16, VDD = 30 V, VSS = 0 V | ||
| MUX36S16, VDD = 12 V, VSS = 0 V | ||
| VDD = 15 V, VSS = –15 V | ||
| VDD = 12 V, VSS = 0 V | ||
| VDD = 12 V, VSS = –12 V | ||
| VDD = 12 V, VSS = 0 V | ||
| MUX36D08, source-to-drain | ||
| MUX36D08, VDD = 15 V, VSS = –15 V | ||
| MUX36D08, VDD = 30 V, VSS = 0 V | ||
| MUX36D08, VDD = 12 V, VSS = 0 V | ||